Menu Search

Quarter Turn Fasteners

In stock

Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, POM, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Head Height Head Diameter Style Pre-Assembled Rivet Panel Thickness Range Drive Type View
R 16,3725 - R 16,3725 Request the lead time here
6.0 mm
15.0 mm
Style 3
Yes
1.6 - 5.0 mm
Slotted Drive
R 16,3725 - R 16,3725 Request the lead time here
6.0 mm
15.0 mm
Style 3
Yes
1.6 - 5.0 mm
Slotted Drive
R 8,2616 - R 8,2616 Request the lead time here
3.2 mm
15.0 mm
Style 9
Yes
1.4 - 4.5 mm
Cross Recess Drive
R 11,8045 - R 18,3296 Request the lead time here
6.0 mm
19.5 mm
Style 2
Yes
1.4 - 1.8 mm
Slotted Drive
R 9,7089 - R 9,7089 Request the lead time here
2.3 mm
17.9 mm
Style 6
No
3.0 - 5.0 mm
Cross Recess Drive
R 13,7493 - R 13,7493 Request the lead time here
3.8 mm
15.0 mm
Style 6
No
6.0 - 8.2 mm
Cross Recess Drive
R 5,0203 - R 5,0203 4000 In stock - Delivery conditions may apply, visit our FAQs
7.0 mm
2.3 mm
16.0 mm
Style 8
No
2.0 - 4.0 mm
Cross Recess Drive
R 11,3975 - R 11,3975 796 In stock - Delivery conditions may apply, visit our FAQs
3.0 mm
15.7 mm
Style 6
No
4.5 - 6.5 mm
Cross Recess Drive
R 8,4124 - R 8,4124 Request the lead time here
9.0 mm
3.7 mm
15.0 mm
Style 7
No
5.0 - 8.0 mm
Cross Recess Drive
R 9,8597 - R 9,8597 Request the lead time here
2.0 mm
14.2 mm
Style 6
No
4.5 - 6.0 mm
Cross Recess Drive
R 10,7944 - R 10,7944 Request the lead time here
2.9 mm
19.9 mm
Style 6
No
3.5 - 6.0 mm
Cross Recess Drive
R 5,3218 - R 5,3218 Request the lead time here
6.0 mm
3.7 mm
14.0 mm
Style 7
No
2.5 - 5.0 mm
Cross Recess Drive
R 11,8347 - R 11,8347 Request the lead time here
3.6 mm
18.7 mm
Style 6
No
4.0 - 7.5 mm
Cross Recess Drive
R 6,347 - R 7,0706 Request the lead time here
7.3 mm
3.0 mm
20.0 mm
Style 4
No
3.0 - 8.0 mm
Cross Recess Drive
10279069 R 9,8597 - R 9,8597 974 In stock - Delivery conditions may apply, visit our FAQs
2.3 mm
16.0 mm
Style 6
No
2.5 - 5.0 mm
Cross Recess Drive
R 6,347 - R 7,0706 Request the lead time here
9.0 mm
3.0 mm
19.0 mm
Style 7
No
3.0 - 8.0 mm
Cross Recess Drive
R 5,6082 - R 8,6679 Request the lead time here
6.0 mm
1.0 mm
16.0 mm
Style 4
No
Cross Recess Drive
R 22,1576 - R 51,0926 88 In stock - Delivery conditions may apply, visit our FAQs
5.0 mm
15.9 mm
Style 5
Yes
4.0 - 6.2 mm
Slotted Drive
R 5,6082 - R 5,6082 Request the lead time here
8.0 mm
3.0 mm
20.0 mm
Style 8
No
2.0 - 5.0 mm
Cross Recess Drive
R 10,7944 - R 10,7944 Request the lead time here
2.3 mm
16.0 mm
Style 6
No
4.5 - 6.0 mm
Cross Recess Drive
  • of 2
Quarter Turn Panel Fastener 1.6 mm 5.0 mm (PT) Natural

10279120

Price Range
R 16,3725 - R 16,3725

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.6 - 5.0 mm
  • Head Height
    6.0 mm
  • Rivet Type
    Quarter Turn Latch
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener 1.6 mm 5.0 mm (PT) Black

10279113

Price Range
R 16,3725 - R 16,3725

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.6 - 5.0 mm
  • Head Height
    6.0 mm
  • Rivet Type
    Quarter Turn Latch
  • Drive Type
    Slotted Drive
Quarter Turn Lock 1.4 mm 5.0 mm PA Black

10303320

Price Range
R 8,2616 - R 8,2616

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.0 mm
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.4 - 4.5 mm
  • Compatible Hole Diameter Range
    9.0 - 10.0 mm
  • Fixed Panel Hole Diameter Range
    9.5 mm | 0.374 in
Quarter Turn Lock 1.4 mm 1.8 mm POM Black

10303337

Price Range
R 18,3296 - R 11,8045

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16.0 mm
  • Head Diameter
    19.5 mm
  • Panel Thickness Range
    1.4 - 1.8 mm
  • Compatible Hole Diameter Range
    10.0 mm
  • Fixed Panel Hole Diameter Range
    10.0 mm | 0.394 in
Quarter Turn Panel Fastener 3.0 mm 5.0 mm (PT) Black

10279038

Price Range
R 9,7089 - R 9,7089

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.9 mm
  • Panel Thickness Range
    3.0 - 5.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 6.0 mm 8.2 mm (PT) Black

10279090

Price Range
R 13,7493 - R 13,7493

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    6.0 - 8.2 mm
  • Head Height
    3.8 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10303214

Price Range
R 5,0203 - R 5,0203

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.5 mm (PT) Black

10279106

Price Range
R 11,3975 - R 11,3975

Stock Levels
796 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    15.7 mm
  • Panel Thickness Range
    4.5 - 6.5 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 6.0 mm 8.2 mm (PT) Black

10303191

Price Range
R 8,4124 - R 8,4124

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    5.0 - 8.0 mm
  • Head Height
    3.7 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10279045

Price Range
R 9,8597 - R 9,8597

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.2 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 3.5 mm 6.0 mm (PT) Black

10279076

Price Range
R 10,7944 - R 10,7944

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    19.9 mm
  • Panel Thickness Range
    3.5 - 6.0 mm
  • Head Height
    2.9 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10303207

Price Range
R 5,3218 - R 5,3218

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Panel Thickness Range
    2.5 - 5.0 mm
  • Head Height
    3.7 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.0 mm 7.5 mm (PT) Black

10279083

Price Range
R 11,8347 - R 11,8347

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.7 mm
  • Panel Thickness Range
    4.0 - 7.5 mm
  • Head Height
    3.6 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 7.0 mm (PT) Black

10303177

Price Range
R 7,0706 - R 6,347

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Panel Thickness Range
    3.0 - 8.0 mm
  • Removable Panel Hole Diameter Range
    7.3 - 7.5 mm | 0.287 - 0.295 in
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
Quarter Turn Panel Fastener 2.5 mm 5.0 mm (PT) Black

10279069

Price Range
R 9,8597 - R 9,8597

Stock Levels
974 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    2.5 - 5.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.0 mm 7.5 mm (PT) Black

10303184

Price Range
R 7,0706 - R 6,347

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    19.0 mm
  • Panel Thickness Range
    3.0 - 8.0 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10303238

Price Range
R 8,6679 - R 5,6082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    1.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
Quarter Turn Panel Fastener 2.0 mm 5.0 mm (PT) Black

10022672

Price Range
R 51,0926 - R 22,1576

Stock Levels
88 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    15.9 mm
  • Panel Thickness Range
    4.0 - 6.2 mm
  • Head Height
    5.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
Quarter Turn Panel Fastener 3.5 mm 6.0 mm (PT) Black

10303221

Price Range
R 5,6082 - R 5,6082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Panel Thickness Range
    2.0 - 5.0 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

10279052

Price Range
R 10,7944 - R 10,7944

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Panel Thickness Range
    4.5 - 6.0 mm
  • Head Height
    2.3 mm
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive