Menu Search

Quarter Turn Latches - Pad lockable w/Wing Knob

In production

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Hole Width Finish Mounting Hole Length Grip Range View
R 148,1765 - R 390,9399 Request the lead time here
20.2 mm
Chrome Plated
22.2 mm
18.5 mm
R 83,8051 - R 130,3635 Request the lead time here
20.2 mm
Chrome Plated
22.2 mm
24.5 mm
R 83,8051 - R 130,3635 Request the lead time here
20.2 mm
Powder Coated
22.2 mm
28.5 mm
R 72,9605 - R 178,8798 Request the lead time here
20.2 mm
Powder Coated
22.2 mm
24.5 mm
R 83,8051 - R 130,3635 Request the lead time here
20.2 mm
Powder Coated
22.2 mm
18.5 mm
R 74,9493 - R 361,3166 Request the lead time here
20.2 mm
Chrome Plated
22.2 mm
8.5 mm
R 72,9605 - R 178,8798 Request the lead time here
20.2 mm
Chrome Plated
22.2 mm
26.5 mm
R 40,3376 - R 62,7476 Request the lead time here
20.2 mm
Chrome Plated
22.2 mm
28.5 mm
R 83,8051 - R 130,3635 Request the lead time here
20.2 mm
Chrome Plated
22.2 mm
14.5 mm
R 83,8051 - R 130,3635 Request the lead time here
20.2 mm
Powder Coated
22.2 mm
26.5 mm
R 1,2543 - R 2,1393 Request the lead time here
9.0 mm
No Finish
R 81,1119 - R 364,4405 Request the lead time here
20.2 mm
Powder Coated
22.2 mm
14.5 mm
R 72,9605 - R 178,8798 Request the lead time here
20.2 mm
Powder Coated
22.2 mm
8.5 mm
R 53,8234 - R 83,7256 Request the lead time here
20.2 mm
Black Powder Coated
22.2 mm
18.5 mm
R 71,2038 - R 99,6854 Request the lead time here
20.2 mm
Black Powder Coated
22.2 mm
26.5 mm
R 1,3477 - R 2,2789 Request the lead time here
9.0 mm
No Finish
Request the lead time here
20.2 mm
Raw
22.2 mm
28.5 mm
Request the lead time here
20.2 mm
Raw
22.2 mm
18.5 mm
Request the lead time here
20.2 mm
Raw
22.2 mm
25.5 mm
20077419 Request the lead time here
20.2 mm
Raw
22.2 mm
26.5 mm
  • of 2
Quarter Turn Latch 18.5 mm Zinc Alloy

10104941

Price Range
R 390,9399 - R 148,1765

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    18.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 24.5 mm Zinc Alloy

10104958

Price Range
R 130,3635 - R 83,8051

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    24.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 28.5 mm Zinc Alloy

10105047

Price Range
R 130,3635 - R 83,8051

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    28.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 24.5 mm Zinc Alloy

10105016

Price Range
R 178,8798 - R 72,9605

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    24.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 18.5 mm Zinc Alloy

10105009

Price Range
R 130,3635 - R 83,8051

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    18.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 8.5 mm Zinc Alloy

10104996

Price Range
R 361,3166 - R 74,9493

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    8.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 26.5 mm Zinc Alloy

10104965

Price Range
R 178,8798 - R 72,9605

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    26.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 28.5 mm Zinc Alloy

10104989

Price Range
R 62,7476 - R 40,3376

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    28.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 14.5 mm Zinc Alloy

10104972

Price Range
R 130,3635 - R 83,8051

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    14.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 26.5 mm Zinc Alloy

10105023

Price Range
R 130,3635 - R 83,8051

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    26.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latches - Pad lockable

10023990

Price Range
R 2,1393 - R 1,2543

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Width
    9.0 mm
  • Colour
    Black
  • Finish
    No Finish
  • Includes
    No Includes
  • Commodity Code
    3926909790
Quarter Turn Latch 14.5 mm Zinc Alloy

10105030

Price Range
R 364,4405 - R 81,1119

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    14.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 8.5 mm Zinc Alloy

10105054

Price Range
R 178,8798 - R 72,9605

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    8.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 18.5 mm 5.0 mm Double Bit Key

20066888

Price Range
R 83,7256 - R 53,8234

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    18.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latch 26.5 mm 7.0 mm Triangle Key

20067045

Price Range
R 99,6854 - R 71,2038

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    26.5 mm
  • Cam Material
    Steel
  • Latch Material
    Die Cast Zinc Alloy
Quarter Turn Latches - Pad lockable

10024027

Price Range
R 2,2789 - R 1,3477

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Width
    9.0 mm
  • Colour
    Black
  • Finish
    No Finish
  • Includes
    No Includes
  • Commodity Code
    3926909790
Quarter Turn Latch 5.0 mm Double Bit Key 28.5 mm

20077426


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    28.5 mm
  • Cam Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Quarter Turn Latch Padlocking Key 18.5 mm

20077396


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    18.5 mm
  • Cam Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Quarter Turn Latch 5.0 mm Double Bit Key 25.5 mm

20077402


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    25.5 mm
  • Cam Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Quarter Turn Latch 5.0 mm Double Bit Key 26.5 mm

20077419


Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Grip Range
    26.5 mm
  • Cam Material
    Stainless Steel
  • Latch Material
    Stainless Steel