Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Finish | View | |
|---|---|---|---|---|---|
| R 168,6459 - R 292,2701 | Request the lead time here |
0.728 in
18.5 mm
|
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.571 in
14.5 mm
|
Chrome Plated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.965 in
24.5 mm
|
Chrome Plated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.965 in
24.5 mm
|
Black Powder Coated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.728 in
18.5 mm
|
Black Powder Coated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.571 in
14.5 mm
|
Black Powder Coated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.965 in
24.5 mm
|
Chrome Plated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.571 in
14.5 mm
|
Chrome Plated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.728 in
18.5 mm
|
Black Powder Coated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.571 in
14.5 mm
|
Black Powder Coated
|
||
| R 118,1514 - R 183,7912 | Request the lead time here |
0.728 in
18.5 mm
|
Chrome Plated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.571 in
14.5 mm
|
Black Powder Coated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
0.728 in
18.5 mm
|
Chrome Plated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
1.043 in
26.5 mm
|
Black Powder Coated
|
||
| R 109,0217 - R 169,5895 | Request the lead time here |
1.043 in
26.5 mm
|
Chrome Plated
|
||
| R 168,6459 - R 292,2701 | 251 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 168,6459 - R 292,2701 | Request the lead time here |
|
|
||
| R 168,6459 - R 292,2701 | Request the lead time here |
|
|
||
| R 168,6459 - R 292,2701 | Request the lead time here |
0.965 in
24.5 mm
|
|
||
| R 168,6459 - R 292,2701 | Request the lead time here |
1.043 in
26.5 mm