Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Size | d2 | d1 | Thread Standard | View | |
---|---|---|---|---|---|---|---|
R 14,308 - R 14,308 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.5 in
12.7 mm
|
ISO A
|
||
R 27,1369 - R 27,1369 | Request the lead time here |
|
1.496 in
38.0 mm
|
1.437 in
36.5 mm
|
ISO A
|
||
R 21,9171 - R 21,9171 | Request the lead time here |
|
1.417 in
36.0 mm
|
1.185 in
30.1 mm
|
ISO A
|
||
R 14,7773 - R 14,7773 | 1 In stock - Delivery conditions may apply, visit our FAQs |
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
ISO B
|
||
R 21,9171 - R 21,9171 | Request the lead time here |
|
1.378 in
35.0 mm
|
1.209 in
30.7 mm
|
ISO A
|
||
R 24,463 - R 24,463 | Request the lead time here |
|
1.102 in
28.0 mm
|
0.929 in
23.6 mm
|
ISO A
|
||
R 14,308 - R 14,308 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.61 in
15.5 mm
|
ISO B
|
||
R 27,1369 - R 27,1369 | Request the lead time here |
|
1.654 in
42.0 mm
|
1.437 in
36.5 mm
|
ISO A
|
||
R 14,7773 - R 14,7773 | 35 In stock - Delivery conditions may apply, visit our FAQs |
|
0.984 in
25.0 mm
|
0.72 in
18.3 mm
|
ISO A
|
||
R 14,7773 - R 14,7773 | Request the lead time here |
|
0.906 in
23.0 mm
|
0.72 in
18.3 mm
|
ISO A
|
||
R 24,463 - R 24,463 | Request the lead time here |
|
1.102 in
28.0 mm
|
0.957 in
24.3 mm
|
ISO A
|
||
Request the lead time here |
|
1.496 in
38.0 mm
|
1.437 in
36.5 mm
|
ISO A
|
|||
R 24,463 - R 24,463 | Request the lead time here |
|
1.102 in
28.0 mm
|
1.012 in
25.7 mm
|
ISO B
|
||
R 14,308 - R 14,308 | Request the lead time here |
|
0.906 in
23.0 mm
|
0.61 in
15.5 mm
|
ISO B
|
||
R 21,9171 - R 21,9171 | Request the lead time here |
|
1.457 in
37.0 mm
|
1.287 in
32.7 mm
|
ISO B
|
||
R 27,1369 - R 27,1369 | Request the lead time here |
|
1.496 in
38.0 mm
|
1.437 in
36.5 mm
|
ISO A
|
||
R 14,308 - R 14,308 | Request the lead time here |
|
0.906 in
23.0 mm
|
0.61 in
15.5 mm
|
ISO B
|
||
Request the lead time here |
|
1.417 in
36.0 mm
|
1.185 in
30.1 mm
|
ISO A
|
|||
R 21,9171 - R 21,9171 | Request the lead time here |
|
1.417 in
36.0 mm
|
1.185 in
30.1 mm
|
ISO A
|
||
R 24,463 - R 24,463 | Request the lead time here |
|
1.102 in
28.0 mm
|
0.929 in
23.6 mm
|
ISO A
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue