Menu Search

Quick Release Caps

In stock

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

  • A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
  • Designed to remain attached to the hose.
  • Protection from the ingress of dirt and moisture, and resistance to corrosion.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Size d2 d1 Thread Standard View
R 14,308 - R 14,308 Request the lead time here
20.0 mm
12.7 mm
ISO A
R 27,1369 - R 27,1369 Request the lead time here
38.0 mm
36.5 mm
ISO A
R 21,9171 - R 21,9171 Request the lead time here
36.0 mm
30.1 mm
ISO A
R 14,7773 - R 14,7773 1 In stock - Delivery conditions may apply, visit our FAQs
23.0 mm
20.0 mm
ISO B
R 21,9171 - R 21,9171 Request the lead time here
35.0 mm
30.7 mm
ISO A
R 24,463 - R 24,463 Request the lead time here
28.0 mm
23.6 mm
ISO A
R 14,308 - R 14,308 Request the lead time here
20.0 mm
15.5 mm
ISO B
R 27,1369 - R 27,1369 Request the lead time here
42.0 mm
36.5 mm
ISO A
R 14,7773 - R 14,7773 35 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
18.3 mm
ISO A
R 14,7773 - R 14,7773 Request the lead time here
23.0 mm
18.3 mm
ISO A
R 24,463 - R 24,463 Request the lead time here
28.0 mm
24.3 mm
ISO A
Request the lead time here
38.0 mm
36.5 mm
ISO A
R 24,463 - R 24,463 Request the lead time here
28.0 mm
25.7 mm
ISO B
R 14,308 - R 14,308 Request the lead time here
23.0 mm
15.5 mm
ISO B
R 21,9171 - R 21,9171 Request the lead time here
37.0 mm
32.7 mm
ISO B
R 27,1369 - R 27,1369 Request the lead time here
38.0 mm
36.5 mm
ISO A
R 14,308 - R 14,308 Request the lead time here
23.0 mm
15.5 mm
ISO B
Request the lead time here
36.0 mm
30.1 mm
ISO A
R 21,9171 - R 21,9171 Request the lead time here
36.0 mm
30.1 mm
ISO A
R 24,463 - R 24,463 Request the lead time here
28.0 mm
23.6 mm
ISO A
  • of 2
Quick Release Cap ISO A TPE Red

10288115

Price Range
R 14,308 - R 14,308

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    12.7 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Yellow

10293393

Price Range
R 27,1369 - R 27,1369

Stock Levels
Request the lead time here
Attributes
  • d2
    38.0 mm
  • d1
    36.5 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Yellow

10293386

Price Range
R 21,9171 - R 21,9171

Stock Levels
Request the lead time here
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Red

10288177

Price Range
R 14,7773 - R 14,7773

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3923509000
Quick Release Cap ISO A TPE Red

10288146

Price Range
R 21,9171 - R 21,9171

Stock Levels
Request the lead time here
Attributes
  • d2
    35.0 mm
  • d1
    30.7 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Yellow

10293379

Price Range
R 24,463 - R 24,463

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    23.6 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Red

10288160

Price Range
R 14,308 - R 14,308

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    15.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Red

10288153

Price Range
R 27,1369 - R 27,1369

Stock Levels
Request the lead time here
Attributes
  • d2
    42.0 mm
  • d1
    36.5 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Red

10288122

Price Range
R 14,7773 - R 14,7773

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d2
    25.0 mm
  • d1
    18.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Yellow

10293362

Price Range
R 14,7773 - R 14,7773

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    18.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Red

10288139

Price Range
R 24,463 - R 24,463

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    24.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Green

10293492


Stock Levels
Request the lead time here
Attributes
  • d2
    38.0 mm
  • d1
    36.5 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Blue

10293621

Price Range
R 24,463 - R 24,463

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Green

10293508

Price Range
R 14,308 - R 14,308

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    15.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Blue

10293638

Price Range
R 21,9171 - R 21,9171

Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Blue

10293591

Price Range
R 27,1369 - R 27,1369

Stock Levels
Request the lead time here
Attributes
  • d2
    38.0 mm
  • d1
    36.5 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Blue

10293607

Price Range
R 14,308 - R 14,308

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    15.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Green

10293485


Stock Levels
Request the lead time here
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Blue

10293584

Price Range
R 21,9171 - R 21,9171

Stock Levels
Request the lead time here
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Blue

10293577

Price Range
R 24,463 - R 24,463

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    23.6 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3923509000