Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.
Material: HDPE, HDPE;Steel, PA, Aluminium, PE-HD Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L2 | T2 | Thread Size | Material | L1 | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 97,909 - R 251,1605 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
Aluminium Alloy
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 12,9479 - R 29,058 | 653 In stock - Delivery conditions may apply, visit our FAQs |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 7,6017 - R 19,4092 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 4,8018 - R 12,2469 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 11,1794 - R 24,4965 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 31,4541 - R 34,5996 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
PA
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| R 4,0619 - R 10,388 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 12,2405 - R 26,4112 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 11,8407 - R 26,0733 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 9,0814 - R 23,127 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 10,9334 - R 23,9334 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 10,184 - R 25,97 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 9,8416 - R 21,2303 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.366 in
34.7 mm
|
0.079 in
2.0 mm
|
|
||
| R 97,4477 - R 250,5974 | Request the lead time here |
|
0.059 in
1.5 mm
|
M10
|
Aluminium Alloy
|
2.362 in
60.0 mm
|
0.098 in
2.5 mm
|
|
||
| R 9,2415 - R 9,4365 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.378 in
35.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 4,6277 - R 11,8095 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 93,0301 - R 194,1662 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
Aluminium Alloy
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 7,8886 - R 17,401 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.378 in
35.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 7,3116 - R 18,6437 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 13,2708 - R 28,6075 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm