Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.
Material: HDPE, HDPE;Steel, PA, Aluminium, PE-HD Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L2 | T2 | Thread Size | Material | L1 | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 30,8374 - R 33,9211 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
PA
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| R 3,9823 - R 10,1843 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 10,3541 - R 26,4256 | Request the lead time here |
|
|
M8
|
PA
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| R 7,734 - R 17,0598 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.378 in
35.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| R 7,1682 - R 18,2782 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 12,694 - R 28,4882 | 653 In stock - Delivery conditions may apply, visit our FAQs |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| R 95,5369 - R 245,6837 | Request the lead time here |
|
0.059 in
1.5 mm
|
M10
|
Aluminium
|
2.362 in
60.0 mm
|
0.098 in
2.5 mm
|
4
|
||
| R 9,0603 - R 9,2515 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.378 in
35.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| R 4,537 - R 11,5779 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 91,2059 - R 190,359 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
Aluminium
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
4
|
||
| R 95,9892 - R 246,2358 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
Aluminium
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
4
|
||
| R 7,4526 - R 19,0286 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 112,7805 - R 290,212 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
Aluminium
|
2.362 in
60.0 mm
|
0.079 in
2.0 mm
|
4
|
||
| R 11,6085 - R 25,5621 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| R 10,9602 - R 24,0162 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| R 4,7077 - R 12,0068 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 14,0056 - R 30,2549 | Request the lead time here |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
2.362 in
60.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| R 9,9843 - R 25,4608 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
3
|
||
| R 12,0005 - R 25,8934 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| R 13,0106 - R 28,0465 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
PE-HD
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue