20768751
20768751
| Quantity | Unit price |
|---|---|
| 70 - 349 | R 22,8866 |
| 350 + | R 20,5979 |
| A | 150.0 mm |
|---|---|
| A | 5.906 in |
| B | 100.0 mm |
| B | 3.937 in |
| h | 27.0 mm |
| h | 1.063 in |
| h1 | 0.276 in |
| h1 | 7.0 mm |
| Minimum Wall Thickness | 1.5 mm |
| Minimum Wall Thickness | 0.059 in |
| Maximum Wall Thickness | 5.0 mm |
| Maximum Wall Thickness | 0.197 in |
| Material | LDPE |
| Colour | Grey |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue