20771591
20771591
| Quantity | Unit price |
|---|---|
| 200 - 999 | R 10,0369 |
| 1000 + | R 9,0332 |
| A | 3.543 in |
|---|---|
| A | 90.0 mm |
| B | 50.0 mm |
| B | 1.969 in |
| h | 0.866 in |
| h | 22.0 mm |
| h1 | 6.0 mm |
| h1 | 0.236 in |
| Minimum Wall Thickness | 2.0 mm |
| Minimum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 4.5 mm |
| Maximum Wall Thickness | 0.177 in |
| Material | LDPE - PIR |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue