Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | h | Colour | A | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 0,5711 - R 0,8884 | Request the lead time here |
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
Black
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
||
| R 8,5198 - R 13,253 | Request the lead time here |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
3.937 in
100.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| R 10,299 - R 16,0206 | Request the lead time here |
1.181 in
30.0 mm
|
0.846 in
21.5 mm
|
Black
|
5.906 in
150.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| R 16,5938 - R 25,8126 | Request the lead time here |
1.969 in
50.0 mm
|
1.102 in
28.0 mm
|
Black
|
5.906 in
150.0 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| R 6,37 - R 9,9089 | Request the lead time here |
1.575 in
40.0 mm
|
0.846 in
21.5 mm
|
Black
|
4.724 in
120.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 4,3424 - R 6,7549 | Request the lead time here |
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
Black
|
3.937 in
100.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| R 10,299 - R 16,0206 | Request the lead time here |
3.15 in
80.0 mm
|
0.984 in
25.0 mm
|
Black
|
4.724 in
120.0 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| R 8,5198 - R 13,253 | Request the lead time here |
2.362 in
60.0 mm
|
0.945 in
24.0 mm
|
Black
|
3.937 in
100.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.059 in
1.5 mm
|
||
| R 5,2798 - R 8,2131 | Request the lead time here |
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
Black
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| R 7,0782 - R 11,0108 | Request the lead time here |
2.362 in
60.0 mm
|
0.965 in
24.5 mm
|
Black
|
4.724 in
120.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
| R 13,4454 - R 20,915 | Request the lead time here |
1.575 in
40.0 mm
|
0.846 in
21.5 mm
|
Black
|
5.906 in
150.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| R 2,9197 - R 4,5417 | Request the lead time here |
1.378 in
35.0 mm
|
0.591 in
15.0 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| R 2,316 - R 3,6028 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 3,8549 - R 5,9965 | Request the lead time here |
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
Black
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| R 8,8899 - R 13,8288 | Request the lead time here |
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
Black
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| R 1,0061 - R 1,5651 | Request the lead time here |
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
Black
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| R 3,829 - R 5,9562 | Request the lead time here |
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
Black
|
3.346 in
85.0 mm
|
0.197 in
5.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
| R 3,22 - R 5,0089 | Request the lead time here |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| R 2,4657 - R 3,8356 | Request the lead time here |
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
Black
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.059 in
1.5 mm
|
||
| R 4,5773 - R 7,1202 | Request the lead time here |
1.575 in
40.0 mm
|
0.965 in
24.5 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue