Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
Material: LDPE Colour: Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | B | H | h | A | Compatible Wall Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
R 0,5233 - R 0,814 | 30000 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
|
||
R 1,3372 - R 2,0799 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
|
||
R 0,8659 - R 1,3471 | 4598 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
|
||
R 1,2636 - R 1,9657 | 5250 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.772 in
45.0 mm
|
|
||
R 2,5182 - R 3,9172 | 1180 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
0.492 in
12.5 mm
|
0.197 in
5.0 mm
|
1.969 in
50.0 mm
|
|
||
R 2,0824 - R 3,2393 | Request the lead time here |
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
|
||
R 0,8789 - R 1,3672 | Request the lead time here |
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
|
||
R 0,5452 - R 0,8481 | 14594 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
|
||
R 0,6765 - R 1,0523 | 11700 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
|
||
R 2,9503 - R 4,5894 | 1550 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
0.197 in
5.0 mm
|
3.15 in
80.0 mm
|
|
||
R 9,1046 - R 14,1627 | 375 In stock - Delivery conditions may apply, visit our FAQs |
2.756 in
70.0 mm
|
0.866 in
22.0 mm
|
0.236 in
6.0 mm
|
3.543 in
90.0 mm
|
|
||
R 4,5076 - R 7,0118 | 405 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
0.965 in
24.5 mm
|
0.197 in
5.0 mm
|
3.15 in
80.0 mm
|
|
||
R 18,873 - R 29,358 | Request the lead time here |
3.937 in
100.0 mm
|
1.063 in
27.0 mm
|
0.276 in
7.0 mm
|
5.906 in
150.0 mm
|
|
||
R 6,4855 - R 10,0887 | 360 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
0.965 in
24.5 mm
|
0.197 in
5.0 mm
|
4.724 in
120.0 mm
|
|
||
R 2,6752 - R 4,1613 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
1.378 in
35.0 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
|
||
R 15,2041 - R 23,6509 | 100 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
1.102 in
28.0 mm
|
0.236 in
6.0 mm
|
5.906 in
150.0 mm
|
|
||
R 1,7377 - R 2,7032 | 1199 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.571 in
14.5 mm
|
0.197 in
5.0 mm
|
1.969 in
50.0 mm
|
|
||
R 1,134 - R 1,7641 | 1699 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
0.197 in
5.0 mm
|
1.969 in
50.0 mm
|
|
||
R 5,2753 - R 8,206 | 900 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
0.197 in
5.0 mm
|
4.724 in
120.0 mm
|
|
||
R 1,0795 - R 1,6792 | 1599 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue