Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
R 2,4657 - R 2,7397 Request the lead time here
25.0 mm
18.0 mm
White
70.0 mm
5.0 mm
2.5 mm
1.5 mm
R 3,8688 - R 4,2987 Request the lead time here
40.0 mm
14.5 mm
White
80.0 mm
5.0 mm
3.0 mm
1.0 mm
R 3,1638 - R 3,5154 Request the lead time here
35.0 mm
15.0 mm
White
60.0 mm
5.0 mm
3.5 mm
1.5 mm
R 1,2562 - R 1,3957 Request the lead time here
25.0 mm
11.5 mm
Grey
40.0 mm
5.0 mm
3.0 mm
1.0 mm
R 0,7651 - R 0,85 Request the lead time here
15.0 mm
11.5 mm
White
30.0 mm
5.0 mm
2.5 mm
1.0 mm
R 0,9592 - R 1,0658 Request the lead time here
20.0 mm
12.0 mm
Grey
40.0 mm
5.0 mm
3.0 mm
1.0 mm
R 1,4061 - R 1,5622 Request the lead time here
25.0 mm
12.0 mm
Grey
45.0 mm
5.0 mm
3.0 mm
1.0 mm
R 2,3901 - R 2,6557 Request the lead time here
30.0 mm
15.0 mm
White
60.0 mm
5.0 mm
3.0 mm
1.0 mm
R 3,9216 - R 4,357 Request the lead time here
50.0 mm
14.5 mm
White
60.0 mm
5.0 mm
3.5 mm
1.5 mm
R 4,0477 - R 4,4975 Request the lead time here
50.0 mm
15.0 mm
White
70.0 mm
5.0 mm
5.0 mm
2.0 mm
R 1,3203 - R 1,4669 Request the lead time here
10.0 mm
12.0 mm
Grey
50.0 mm
3.5 mm
2.0 mm
1.0 mm
R 1,5562 - R 1,7292 Request the lead time here
30.0 mm
13.5 mm
White
50.0 mm
5.0 mm
3.0 mm
1.0 mm
R 1,5562 - R 1,7292 Request the lead time here
30.0 mm
13.5 mm
Grey
50.0 mm
5.0 mm
3.0 mm
1.0 mm
R 2,3901 - R 2,6557 Request the lead time here
30.0 mm
15.0 mm
Grey
60.0 mm
5.0 mm
3.0 mm
1.0 mm
R 2,7483 - R 3,0537 Request the lead time here
40.0 mm
12.5 mm
White
50.0 mm
5.0 mm
3.0 mm
1.5 mm
R 1,3413 - R 1,4903 Request the lead time here
20.0 mm
14.0 mm
White
50.0 mm
5.0 mm
3.0 mm
1.0 mm
R 2,2727 - R 2,5252 Request the lead time here
25.0 mm
14.0 mm
White
60.0 mm
5.0 mm
3.0 mm
1.0 mm
R 1,3413 - R 1,4903 Request the lead time here
20.0 mm
14.0 mm
Grey
50.0 mm
5.0 mm
3.0 mm
1.0 mm
R 5,3119 - R 5,9021 Request the lead time here
30.0 mm
14.5 mm
Grey
50.0 mm
5.0 mm
5.0 mm
3.0 mm
R 3,8549 - R 4,2832 Request the lead time here
40.0 mm
18.0 mm
White
70.0 mm
5.0 mm
3.0 mm
1.5 mm
  • of 11
Rectangular Tube Insert 70.0 mm 25.0 mm White LDPE - PIR

20770907

Price Range
R 2,7397 - R 2,4657

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    25.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 80.0 mm 40.0 mm White LDPE - PIR

20771409

Price Range
R 4,2987 - R 3,8688

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 35.0 mm White LDPE - PIR

20770648

Price Range
R 3,5154 - R 3,1638

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    35.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 40.0 mm 25.0 mm Grey LDPE - PIR

20769642

Price Range
R 1,3957 - R 1,2562

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm White LDPE - PIR

20769208

Price Range
R 0,85 - R 0,7651

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm Grey LDPE - PIR

20769598

Price Range
R 1,0658 - R 0,9592

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 45.0 mm 25.0 mm Grey LDPE - PIR

20769796

Price Range
R 1,5622 - R 1,4061

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    25.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm White LDPE - PIR

20770600

Price Range
R 2,6557 - R 2,3901

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 50.0 mm White LDPE - PIR

20770839

Price Range
R 4,357 - R 3,9216

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 70.0 mm 50.0 mm White LDPE - PIR

20771027

Price Range
R 4,4975 - R 4,0477

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    50.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 50.0 mm 10.0 mm Grey LDPE - PIR

20769864

Price Range
R 1,4669 - R 1,3203

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    10.0 mm
  • h
    12.0 mm
  • h1
    3.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm White LDPE - PIR

20770181

Price Range
R 1,7292 - R 1,5562

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h
    13.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm Grey LDPE - PIR

20770143

Price Range
R 1,7292 - R 1,5562

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h
    13.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm Grey LDPE - PIR

20770563

Price Range
R 2,6557 - R 2,3901

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 50.0 mm 40.0 mm White LDPE - PIR

20770235

Price Range
R 3,0537 - R 2,7483

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    40.0 mm
  • h
    12.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 50.0 mm 20.0 mm White LDPE - PIR

20769956

Price Range
R 1,4903 - R 1,3413

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h
    14.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 25.0 mm White LDPE - PIR

20770433

Price Range
R 2,5252 - R 2,2727

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    25.0 mm
  • h
    14.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 50.0 mm 20.0 mm Grey LDPE - PIR

20769932

Price Range
R 1,4903 - R 1,3413

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h
    14.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm Grey LDPE

20771713

Price Range
R 5,9021 - R 5,3119

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 70.0 mm 40.0 mm White LDPE - PIR

20770990

Price Range
R 4,2832 - R 3,8549

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    40.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm