Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
R 3,046 - R 3,3845 Request the lead time here
33.0 mm
14.5 mm
White
60.0 mm
5.0 mm
3.5 mm
1.5 mm
R 1,4061 - R 1,5622 Request the lead time here
25.0 mm
12.0 mm
White
45.0 mm
5.0 mm
3.0 mm
1.0 mm
R 3,1638 - R 3,5154 Request the lead time here
35.0 mm
15.0 mm
Grey
60.0 mm
5.0 mm
3.5 mm
1.5 mm
R 4,5773 - R 5,0859 Request the lead time here
40.0 mm
24.5 mm
Grey
80.0 mm
5.0 mm
5.0 mm
3.0 mm
R 10,299 - R 11,4433 Request the lead time here
30.0 mm
21.5 mm
Grey
150.0 mm
6.0 mm
3.0 mm
1.5 mm
R 26,3395 - R 29,2661 Request the lead time here
80.0 mm
24.5 mm
White
160.0 mm
6.0 mm
5.5 mm
3.0 mm
R 0,7383 - R 0,8203 Request the lead time here
15.0 mm
11.5 mm
White
25.0 mm
5.0 mm
2.5 mm
1.0 mm
R 0,5711 - R 0,6346 Request the lead time here
10.0 mm
11.0 mm
White
20.0 mm
3.0 mm
2.0 mm
0.8 mm
R 1,024 - R 1,1379 Request the lead time here
20.0 mm
11.5 mm
Grey
30.0 mm
5.0 mm
3.0 mm
1.0 mm
R 4,4718 - R 4,9687 Request the lead time here
60.0 mm
24.5 mm
White
80.0 mm
5.0 mm
3.5 mm
1.5 mm
R 1,4945 - R 1,6606 Request the lead time here
20.0 mm
11.5 mm
White
45.0 mm
5.0 mm
3.0 mm
1.0 mm
R 1,5817 - R 1,7575 Request the lead time here
30.0 mm
12.0 mm
White
40.0 mm
5.0 mm
3.0 mm
1.0 mm
R 0,7982 - R 0,8869 Request the lead time here
25.0 mm
13.5 mm
Grey
30.0 mm
3.5 mm
1.5 mm
1.5 mm
R 1,4945 - R 1,6606 Request the lead time here
20.0 mm
11.5 mm
Grey
45.0 mm
5.0 mm
3.0 mm
1.0 mm
R 2,5097 - R 2,7886 Request the lead time here
25.0 mm
11.5 mm
Grey
35.0 mm
5.0 mm
3.0 mm
1.0 mm
R 36,65 - R 40,7221 Request the lead time here
40.0 mm
21.5 mm
White
140.0 mm
6.0 mm
4.5 mm
2.0 mm
R 0,9424 - R 1,0472 Request the lead time here
10.0 mm
11.5 mm
White
30.0 mm
3.0 mm
2.0 mm
1.0 mm
R 7,1236 - R 7,915 Request the lead time here
30.0 mm
14.5 mm
Grey
80.0 mm
5.0 mm
4.0 mm
2.5 mm
R 16,5938 - R 18,4375 Request the lead time here
50.0 mm
28.0 mm
White
150.0 mm
6.0 mm
4.0 mm
2.0 mm
R 37,7192 - R 41,9102 Request the lead time here
60.0 mm
24.5 mm
Grey
140.0 mm
6.0 mm
4.5 mm
2.0 mm
  • of 11
Rectangular Tube Insert 60.0 mm 33.0 mm White LDPE - PIR

20770624

Price Range
R 3,3845 - R 3,046

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    33.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 45.0 mm 25.0 mm White LDPE - PIR

20769802

Price Range
R 1,5622 - R 1,4061

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    25.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 35.0 mm Grey LDPE - PIR

20770631

Price Range
R 3,5154 - R 3,1638

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    35.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 80.0 mm 40.0 mm Grey LDPE - PIR

20771270

Price Range
R 5,0859 - R 4,5773

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 150.0 mm 30.0 mm Grey LDPE

20768805

Price Range
R 11,4433 - R 10,299

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    30.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 160.0 mm 80.0 mm White LDPE

20768928

Price Range
R 29,2661 - R 26,3395

Stock Levels
Request the lead time here
Attributes
  • A
    160.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm White LDPE - PIR

20769031

Price Range
R 0,8203 - R 0,7383

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 20.0 mm 10.0 mm White LDPE - PIR

20768973

Price Range
R 0,6346 - R 0,5711

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h
    11.0 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
Rectangular Tube Insert 30.0 mm 20.0 mm Grey LDPE - PIR

20769284

Price Range
R 1,1379 - R 1,024

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm White LDPE - PIR

20771515

Price Range
R 4,9687 - R 4,4718

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 45.0 mm 20.0 mm White LDPE - PIR

20769772

Price Range
R 1,6606 - R 1,4945

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 40.0 mm 30.0 mm White LDPE - PIR

20769758

Price Range
R 1,7575 - R 1,5817

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    30.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 25.0 mm Grey LDPE - PIR

20769307

Price Range
R 0,8869 - R 0,7982

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    25.0 mm
  • h
    13.5 mm
  • h1
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 45.0 mm 20.0 mm Grey LDPE - PIR

20769765

Price Range
R 1,6606 - R 1,4945

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 35.0 mm 25.0 mm Grey LDPE - PIR

20769383

Price Range
R 2,7886 - R 2,5097

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 140.0 mm 40.0 mm White LDPE

20771690

Price Range
R 40,7221 - R 36,65

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    40.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 30.0 mm 10.0 mm White LDPE - PIR

20769123

Price Range
R 1,0472 - R 0,9424

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    10.0 mm
  • h
    11.5 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 30.0 mm Grey LDPE

20771737

Price Range
R 7,915 - R 7,1236

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Rectangular Tube Insert 150.0 mm 50.0 mm White LDPE

20768904

Price Range
R 18,4375 - R 16,5938

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h
    28.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 140.0 mm 60.0 mm Grey LDPE

20771706

Price Range
R 41,9102 - R 37,7192

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm