Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
R 1,2896 - R 2,3837 Request the lead time here
10.0 mm
0.8 mm
Black
25.0 mm
PE
2.0 mm
1
R 4,5117 - R 6,2328 585 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
1
R 4,9324 - R 9,0524 Request the lead time here
20.0 mm
1.5 mm
White
35.0 mm
PE
2.5 mm
1
R 3,8443 - R 8,8571 350 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
1.0 mm
Grey
40.0 mm
LDPE - PIR
3.0 mm
R 8,4286 - R 10,8254 Request the lead time here
20.0 mm
1.0 mm
Grey
60.0 mm
LDPE - PIR
3.0 mm
1
R 6,2235 - R 13,8324 Request the lead time here
25.4 mm
1.0 mm
Red
50.8 mm
LDPE - PIR
3.0 mm
1
R 18,0613 - R 37,5609 200 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
2.0 mm
Black
100.0 mm
LDPE - PIR
4.0 mm
R 16,9497 - R 66,3068 500 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
R 4,6747 - R 10,0802 1000 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
1
R 19,2834 - R 41,616 100 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
1.0 mm
Black
100.0 mm
PE
4.0 mm
1
R 3,5687 - R 6,5427 Request the lead time here
15.0 mm
1.0 mm
White
20.0 mm
PE
1.5 mm
1
R 2,7853 - R 5,092 Request the lead time here
15.0 mm
1.0 mm
White
25.0 mm
PE
2.5 mm
1
R 1,8859 - R 3,0289 1000 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
1.0 mm
Black
30.0 mm
LDPE
3.0 mm
R 5,0629 - R 6,2328 500 In stock - Delivery conditions may apply, visit our FAQs
25.4 mm
1.0 mm
Black
50.8 mm
LDPE
3.0 mm
R 2,3356 - R 3,6303 Request the lead time here
15.0 mm
1.0 mm
Grey
30.0 mm
LDPE - PIR
3.0 mm
R 5,6432 - R 7,4903 500 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
1.0 mm
Grey
50.0 mm
LDPE - PIR
3.0 mm
R 10,3291 - R 14,5979 Request the lead time here
40.0 mm
2.0 mm
Grey
60.0 mm
LDPE - PIR
4.0 mm
1
R 3,0755 - R 4,1661 Request the lead time here
20.0 mm
1.0 mm
White
40.0 mm
LDPE - PIR
3.0 mm
1
R 6,9924 - R 9,4039 20 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
1.0 mm
Black
60.0 mm
PE
3.0 mm
1
R 6,4556 - R 9,0758 Request the lead time here
25.4 mm
1.0 mm
Yellow
50.8 mm
LDPE - PIR
3.0 mm
1
  • of 18
Rectangular Tube Insert 2.0 mm 0.8 mm Black PE

10078044

Price Range
R 2,3837 - R 1,2896

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 3.0 mm 1.0 mm Black PE

10078143

Price Range
R 6,2328 - R 4,5117

Stock Levels
585 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.5 mm 2.5 mm White PE

10181614

Price Range
R 9,0524 - R 4,9324

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10080665

Price Range
R 8,8571 - R 3,8443

Stock Levels
350 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 20.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10080955

Price Range
R 10,8254 - R 8,4286

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 1.0 mm 3.0 mm Red LDPE - PIR

10081358

Price Range
R 13,8324 - R 6,2235

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    3.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 100.0 mm 40.0 mm 2.0 mm 4.0 mm Black LDPE - PIR

10093146

Price Range
R 37,5609 - R 18,0613

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h1
    7.2 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 70.0 mm 20.0 mm 1.0 mm 2.0 mm Black PE

10246665

Price Range
R 66,3068 - R 16,9497

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    70.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Black PE

10377079

Price Range
R 10,0802 - R 4,6747

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    6.5 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 100.0 mm 50.0 mm 1.0 mm 4.0 mm Black PE

10377154

Price Range
R 41,616 - R 19,2834

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • h1
    5.5 mm
  • T1
    4.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 1.5 mm White PE

10181331

Price Range
R 6,5427 - R 3,5687

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm White PE

10181416

Price Range
R 5,092 - R 2,7853

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 3.0 mm 1.0 mm Black LDPE

10078259

Price Range
R 3,0289 - R 1,8859

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 3.0 mm 1.0 mm Black LDPE

10078334

Price Range
R 6,2328 - R 5,0629

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078570

Price Range
R 3,6303 - R 2,3356

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078723

Price Range
R 7,4903 - R 5,6432

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10078921

Price Range
R 14,5979 - R 10,3291

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078426

Price Range
R 4,1661 - R 3,0755

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 3.0 mm Black PE

10079126

Price Range
R 9,4039 - R 6,9924

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 1.0 mm 3.0 mm Yellow LDPE - PIR

10081341

Price Range
R 9,0758 - R 6,4556

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    3.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm