Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | T2 | Colour | A | Material | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 13,9558 - R 17,7689 | 9 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
Black
|
3.15 in
80.0 mm
|
LDPE
|
0.157 in
4.0 mm
|
|
||
| R 3,6848 - R 5,0026 | 46 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.575 in
40.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| R 35,9777 - R 87,5941 | Request the lead time here |
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
Black
|
4.724 in
120.0 mm
|
PE
|
0.217 in
5.5 mm
|
1
|
||
| R 32,0317 - R 96,7046 | Request the lead time here |
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
Grey
|
3.543 in
90.0 mm
|
PE
|
0.177 in
4.5 mm
|
1
|
||
| R 31,8431 - R 96,1678 | Request the lead time here |
2.362 in
60.0 mm
|
0.098 in
2.5 mm
|
Black
|
3.937 in
100.0 mm
|
PE
|
0.177 in
4.5 mm
|
1
|
||
| R 8,0949 - R 17,8292 | Request the lead time here |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.969 in
50.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| R 5,3386 - R 6,2328 | Request the lead time here |
1 in
25.4 mm
|
0.039 in
1.0 mm
|
Black
|
2 in
50.8 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| R 1,4492 - R 2,5259 | 1900 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
Black
|
1 in
25.4 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| R 8,6462 - R 19,0623 | Request the lead time here |
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
White
|
1.772 in
45.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| R 1,8859 - R 3,0289 | 2196 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.181 in
30.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| 10078167 | R 5,5562 - R 7,9277 | 500 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.969 in
50.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
|
| R 3,206 - R 5,8463 | Request the lead time here |
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
White
|
1.181 in
30.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| R 3,9604 - R 7,21 | Request the lead time here |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.378 in
35.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| R 8,8783 - R 19,5411 | Request the lead time here |
1.339 in
34.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.969 in
50.0 mm
|
PE
|
0.138 in
3.5 mm
|
1
|
||
| R 2,3356 - R 3,3843 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.181 in
30.0 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| R 5,5562 - R 8,4744 | Request the lead time here |
1.252 in
31.8 mm
|
0.039 in
1.0 mm
|
White
|
2 in
50.8 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| R 5,5562 - R 7,9277 | 6800 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.969 in
50.0 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| R 4,5117 - R 6,2328 | 1750 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
White
|
1.969 in
50.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| R 3,26 - R 4,9894 | Request the lead time here |
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
Grey
|
1.5 in
38.1 mm
|
LDPE - PIR
|
0.079 in
2.0 mm
|
1
|
||
| R 6,4556 - R 7,4903 | Request the lead time here |
1 in
25.4 mm
|
0.039 in
1.0 mm
|
Grey
|
2 in
50.8 mm
|
LDPE - PIR
|
0.118 in
3.0 mm