Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
358 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
R 31,2188 - R 94,2822 Request the lead time here
60.0 mm
2.5 mm
Grey
100.0 mm
PE
4.5 mm
1
R 24,079 - R 93,7417 Request the lead time here
40.0 mm
1.0 mm
Black
80.0 mm
PE
3.0 mm
1
R 32,2712 - R 97,397 Request the lead time here
30.0 mm
1.5 mm
White
120.0 mm
PE
2.0 mm
1
R 28,4169 - R 85,7912 Request the lead time here
40.0 mm
1.0 mm
White
70.0 mm
PE
2.0 mm
1
R 35,2722 - R 85,8766 Request the lead time here
50.0 mm
3.0 mm
Grey
120.0 mm
PE
5.5 mm
1
R 24,079 - R 93,7417 Request the lead time here
40.0 mm
1.0 mm
Grey
80.0 mm
PE
3.0 mm
1
R 13,5257 - R 39,6102 Request the lead time here
30.0 mm
1.0 mm
White
60.0 mm
PE
2.5 mm
1
R 20,0397 - R 50,7892 Request the lead time here
40.0 mm
1.5 mm
White
100.0 mm
PE
4.0 mm
1
R 31,4037 - R 94,8084 Request the lead time here
40.0 mm
3.0 mm
White
120.0 mm
PE
5.0 mm
1
R 15,9863 - R 46,7784 Request the lead time here
30.0 mm
1.5 mm
Grey
100.0 mm
PE
3.5 mm
1
R 82,0507 - R 126,6388 Request the lead time here
80.0 mm
3.0 mm
Grey
100.0 mm
PE
5.5 mm
1
R 92,3763 - R 130,4078 110 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
2.0 mm
Black
100.0 mm
PE
3.0 mm
1
R 17,6645 - R 40,0405 Request the lead time here
60.0 mm
2.5 mm
Black
100.0 mm
PE
4.5 mm
1
R 25,6435 - R 56,8178 Request the lead time here
120.0 mm
3.0 mm
Black
120.0 mm
PE
5.0 mm
1
R 16,8681 - R 37,4676 Request the lead time here
100.0 mm
1.5 mm
Black
100.0 mm
PE
3.0 mm
1
R 1,6782 - R 3,7199 Request the lead time here
25.0 mm
1.0 mm
Black
25.0 mm
PE
3.0 mm
1
R 1,0154 - R 2,2566 Request the lead time here
30.0 mm
0.8 mm
Black
30.0 mm
PE
2.0 mm
1
R 10,9372 - R 22,9415 Request the lead time here
70.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
R 2,7023 - R 6,1106 900 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
1.5 mm
Black
30.0 mm
PE
2.0 mm
1
R 16,7685 - R 48,9971 Request the lead time here
40.0 mm
1.0 mm
Grey
60.0 mm
PE
3.0 mm
1
  • of 18
Rectangular Tube Insert 100.0 mm 60.0 mm 2.5 mm 4.5 mm Grey PE

10182413

Price Range
R 94,2822 - R 31,2188

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.5 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10182277

Price Range
R 93,7417 - R 24,079

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 120.0 mm 30.0 mm 1.5 mm 2.0 mm White PE

10182475

Price Range
R 97,397 - R 32,2712

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 70.0 mm 40.0 mm 1.0 mm 2.0 mm White PE

10182161

Price Range
R 85,7912 - R 28,4169

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 120.0 mm 50.0 mm 3.0 mm 5.5 mm Grey PE

10182512

Price Range
R 85,8766 - R 35,2722

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Grey PE

10182260

Price Range
R 93,7417 - R 24,079

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 2.5 mm White PE

10182062

Price Range
R 39,6102 - R 13,5257

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 100.0 mm 40.0 mm 1.5 mm 4.0 mm White PE

10182352

Price Range
R 50,7892 - R 20,0397

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 120.0 mm 40.0 mm 3.0 mm 5.0 mm White PE

10182499

Price Range
R 94,8084 - R 31,4037

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    40.0 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 100.0 mm 30.0 mm 1.5 mm 3.5 mm Grey PE

10182345

Price Range
R 46,7784 - R 15,9863

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 100.0 mm 80.0 mm 3.0 mm 5.5 mm Grey PE

10182437

Price Range
R 126,6388 - R 82,0507

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 100.0 mm 50.0 mm 2.0 mm 3.0 mm Black PE

10182390

Price Range
R 130,4078 - R 92,3763

Stock Levels
110 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 100.0 mm 60.0 mm 2.5 mm 4.5 mm Black PE

10287163

Price Range
R 40,0405 - R 17,6645

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.5 mm
Rectangular Tube Insert 120.0 mm 120.0 mm 3.0 mm 5.0 mm Black PE

10287194

Price Range
R 56,8178 - R 25,6435

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    120.0 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 100.0 mm 100.0 mm 1.5 mm 3.0 mm Black PE

10287156

Price Range
R 37,4676 - R 16,8681

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    100.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 3.0 mm 1.0 mm Black PE

10287231

Price Range
R 3,7199 - R 1,6782

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 2.0 mm 0.8 mm Black PE

10287248

Price Range
R 2,2566 - R 1,0154

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    30.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 2.0 mm 1.0 mm Black PE

10287323

Price Range
R 22,9415 - R 10,9372

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    70.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 2.0 mm 1.5 mm Black PE

10287255

Price Range
R 6,1106 - R 2,7023

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    30.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Grey PE

10327142

Price Range
R 48,9971 - R 16,7685

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm