Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | B | T2 | Colour | A | Material | T1 | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 7,5238 - R 12,203 | Request the lead time here |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.575 in
40.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
R 6,7415 - R 10,923 | Request the lead time here |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
White
|
1.575 in
40.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
R 16,7685 - R 48,9971 | Request the lead time here |
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
Black
|
2.362 in
60.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
R 11,1648 - R 24,8176 | Request the lead time here |
2.756 in
70.0 mm
|
0.039 in
1.0 mm
|
Black
|
2.756 in
70.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
R 16,8681 - R 37,4676 | Request the lead time here |
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
Black
|
3.937 in
100.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
R 70,5729 - R 148,2033 | Request the lead time here |
4.724 in
120.0 mm
|
0.079 in
2.0 mm
|
Black
|
4.724 in
120.0 mm
|
PE
|
0.157 in
4.0 mm
|
1
|
||
R 10,5105 - R 23,3703 | Request the lead time here |
2.756 in
70.0 mm
|
0.039 in
1.0 mm
|
Black
|
2.756 in
70.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
R 28,6445 - R 63,7861 | Request the lead time here |
4.724 in
120.0 mm
|
0.118 in
3.0 mm
|
Black
|
4.724 in
120.0 mm
|
PE
|
0.217 in
5.5 mm
|
1
|
||
R 16,6974 - R 37,0924 | Request the lead time here |
3.543 in
90.0 mm
|
0.079 in
2.0 mm
|
Black
|
3.543 in
90.0 mm
|
PE
|
0.157 in
4.0 mm
|
1
|
||
R 15,4885 - R 19,779 | Request the lead time here |
1.969 in
50.0 mm
|
0.059 in
1.5 mm
|
Black
|
1.969 in
50.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
R 4,6508 - R 10,3451 | Request the lead time here |
1.772 in
45.0 mm
|
0.059 in
1.5 mm
|
Black
|
1.772 in
45.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
R 2,5031 - R 5,789 | Request the lead time here |
1.378 in
35.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.378 in
35.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
R 3,6267 - R 8,0402 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
Black
|
1.575 in
40.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
R 81,3395 - R 180,6379 | Request the lead time here |
4.724 in
120.0 mm
|
0.138 in
3.5 mm
|
Black
|
4.724 in
120.0 mm
|
PE
|
0.236 in
6.0 mm
|
1
|
||
R 3,3062 - R 7,5063 | Request the lead time here |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
0.787 in
20.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
R 13,3977 - R 30,9818 | Request the lead time here |
3.15 in
80.0 mm
|
0.039 in
1.0 mm
|
Black
|
3.15 in
80.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
R 31,4037 - R 94,8084 | Request the lead time here |
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
Grey
|
3.543 in
90.0 mm
|
PE
|
0.177 in
4.5 mm
|
1
|
||
R 137,4338 - R 170,786 | Request the lead time here |
3.937 in
100.0 mm
|
0.138 in
3.5 mm
|
Grey
|
4.724 in
120.0 mm
|
PE
|
0.236 in
6.0 mm
|
1
|
||
R 116,2278 - R 144,4314 | Request the lead time here |
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
Black
|
5.512 in
140.00 mm
|
PE
|
0.177 in
4.5 mm
|
1
|
||
R 116,2278 - R 144,4314 | Request the lead time here |
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
Grey
|
5.512 in
140.00 mm
|
PE
|
0.177 in
4.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue