Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
358 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
R 7,9789 - R 21,9767 475 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
1.0 mm
Grey
60.0 mm
PE
3.0 mm
1
R 6,329 - R 8,8979 Request the lead time here
25.4 mm
1.0 mm
Yellow
50.8 mm
PE
3.0 mm
1
R 15,4652 - R 63,5006 Request the lead time here
40.0 mm
2.0 mm
Black
90.0 mm
PE
4.0 mm
1
R 9,3727 - R 16,0805 400 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
1.5 mm
Black
75.0 mm
PE
2.0 mm
1
R 7,0402 - R 15,0621 Request the lead time here
25.0 mm
3.0 mm
Black
60.0 mm
PE
4.5 mm
1
R 5,5326 - R 7,3434 Request the lead time here
25.0 mm
1.0 mm
Grey
50.0 mm
PE
3.0 mm
1
R 13,6822 - R 19,243 Request the lead time here
40.0 mm
1.0 mm
Black
80.0 mm
PE
3.0 mm
1
R 13,6822 - R 17,4205 9 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
2.0 mm
Black
80.0 mm
PE
4.0 mm
1
R 3,4134 - R 7,3434 600 In stock - Delivery conditions may apply, visit our FAQs
25.4 mm
1.0 mm
Black
38.1 mm
PE
3.0 mm
1
R 9,5434 - R 17,1525 Request the lead time here
38.1 mm
2.0 mm
Black
76.2 mm
PE
4.0 mm
1
R 5,4472 - R 8,3082 Request the lead time here
31.8 mm
1.0 mm
White
50.8 mm
PE
3.0 mm
1
R 2,0054 - R 3,1464 Request the lead time here
15.9 mm
1.0 mm
White
34.9 mm
PE
3.0 mm
1
R 8,2633 - R 10,6131 Request the lead time here
20.0 mm
1.0 mm
Grey
60.0 mm
PE
3.0 mm
1
R 3,769 - R 8,6834 350 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
1.0 mm
Grey
40.0 mm
PE
3.0 mm
1
R 4,4232 - R 8,3082 Request the lead time here
31.8 mm
1.0 mm
Black
50.8 mm
PE
3.0 mm
1
R 3,4134 - R 7,3434 1861 In stock - Delivery conditions may apply, visit our FAQs
25.4 mm
1.0 mm
Black
38.1 mm
PE
3.0 mm
1
R 52,3821 - R 110,0025 100 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
2.0 mm
Black
120.0 mm
PE
4.0 mm
1
R 15,474 - R 63,768 Request the lead time here
30.0 mm
1.0 mm
Black
120.0 mm
PE
2.5 mm
1
R 4,4926 - R 10,7107 Request the lead time here
25.0 mm
1.0 mm
Silver
40.0 mm
PE
3.0 mm
1
R 19,9117 - R 41,3805 200 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
2.0 mm
Black
100.0 mm
PE
4.0 mm
1
  • of 18
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Grey PE

10081020

Price Range
R 21,9767 - R 7,9789

Stock Levels
475 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 1.0 mm 3.0 mm Yellow PE

10081341

Price Range
R 8,8979 - R 6,329

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    3.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 90.0 mm 40.0 mm 2.0 mm 4.0 mm Black PE

10246689

Price Range
R 63,5006 - R 15,4652

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 75.0 mm 25.0 mm 1.5 mm 2.0 mm Black PE

10093276

Price Range
R 16,0805 - R 9,3727

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    75.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 60.0 mm 25.0 mm 3.0 mm 4.5 mm Black PE

10092378

Price Range
R 15,0621 - R 7,0402

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    4.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Grey PE

10078860

Price Range
R 7,3434 - R 5,5326

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10079096

Price Range
R 19,243 - R 13,6822

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 4.0 mm 2.0 mm Black PE

10078372

Price Range
R 17,4205 - R 13,6822

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 38.1 mm 25.4 mm 1.0 mm 3.0 mm Black PE

10079355

Price Range
R 7,3434 - R 3,4134

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    38.1 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 76.2 mm 38.1 mm 2.0 mm 4.0 mm Black PE

10079713

Price Range
R 17,1525 - R 9,5434

Stock Levels
Request the lead time here
Attributes
  • A
    76.2 mm
  • B
    38.1 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.8 mm 31.8 mm 1.0 mm 3.0 mm White PE

10080238

Price Range
R 8,3082 - R 5,4472

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    31.8 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 34.9 mm 15.9 mm 1.0 mm 3.0 mm White PE

10080191

Price Range
R 3,1464 - R 2,0054

Stock Levels
Request the lead time here
Attributes
  • A
    34.9 mm
  • B
    15.9 mm
  • h1
    4.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 20.0 mm 1.0 mm 3.0 mm Grey PE

10080689

Price Range
R 10,6131 - R 8,2633

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm Grey PE

10080665

Price Range
R 8,6834 - R 3,769

Stock Levels
350 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 31.8 mm 1.0 mm 3.0 mm Black PE

10079690

Price Range
R 8,3082 - R 4,4232

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    31.8 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 38.1 mm 25.4 mm 1.0 mm 3.0 mm Black PE

10079676

Price Range
R 7,3434 - R 3,4134

Stock Levels
1861 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    38.1 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 120.0 mm 60.0 mm 2.0 mm 4.0 mm Black PE

10079744

Price Range
R 110,0025 - R 52,3821

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 120.0 mm 30.0 mm 1.0 mm 2.5 mm Black PE

10246696

Price Range
R 63,768 - R 15,474

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm Silver PE

10144121

Price Range
R 10,7107 - R 4,4926

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 100.0 mm 50.0 mm 2.0 mm 4.0 mm Black PE

10093061

Price Range
R 41,3805 - R 19,9117

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • h1
    8.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm