Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.
The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.
Series Code :SR1863
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Size | Thread Size | View | |
|---|---|---|---|---|---|
| 10208397 | R 8,5037 - R 9,9936 | Request the lead time here |
M12 x 1.5
|
M16 x M12
|
|
| R 29,694 - R 34,9146 | Request the lead time here |
M20 x 1.5
|
M32 x M20
|
||
| R 55,0209 - R 64,6584 | Request the lead time here |
M20 x 1.5
|
M40 x M20
|
||
| R 87,237 - R 256,442 | Request the lead time here |
M32 x 1.5
|
M63 x M32
|
||
| R 14,3934 - R 16,9196 | Request the lead time here |
M12 x 1.5
|
M25 x M12
|
||
| R 9,6417 - R 11,3377 | Request the lead time here |
M12 x 1.5
|
M20 x M12
|
||
| R 29,694 - R 34,9146 | Request the lead time here |
M25 x 1.5
|
M32 x M25
|
||
| R 80,7937 - R 110,7527 | Request the lead time here |
M40 x 1.5
|
M50 x M40
|
||
| R 80,7937 - R 110,7527 | Request the lead time here |
M20 x 1.5
|
M50 x M20
|
||
| R 9,6417 - R 11,3377 | Request the lead time here |
M16 x 1.5
|
M20 x M16
|
||
| R 55,0209 - R 64,6584 | Request the lead time here |
M25 x 1.5
|
M40 x M25
|
||
| R 87,2369 - R 256,442 | Request the lead time here |
M40 x 1.5
|
M63 x M40
|
||
| R 87,2369 - R 119,5921 | Request the lead time here |
M32 x 1.5
|
M63 x M32
|
||
| R 14,055 - R 16,5085 | 28 In stock - Delivery conditions may apply, visit our FAQs |
M20 x 1.5
|
M25 x M20
|
||
| R 8,5037 - R 9,9936 | Request the lead time here |
M12 x 1.5
|
M16 x M12
|
||
| R 29,694 - R 34,9146 | Request the lead time here |
M16 x 1.5
|
M32 x M16
|
||
| R 80,7937 - R 110,7527 | Request the lead time here |
M25 x 1.5
|
M50 x M25
|
||
| R 9,6417 - R 11,3377 | Request the lead time here |
M12 x 1.5
|
M20 x M12
|
||
| R 29,694 - R 34,9146 | Request the lead time here |
M25 x 1.5
|
M32 x M25
|
||
| R 80,7938 - R 237,1094 | Request the lead time here |
M40 x 1.5
|
M50 x M40