Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 0,3458 - R 0,4267 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.203 in
5.2 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,258 - R 0,3186 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.203 in
5.2 mm
|
0.032 in
0.8 mm
|
|
||
| R 1,361 - R 1,6803 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.275 in
7 mm
|
0.787 in
20 mm
|
0.059 in
1.5 mm
|
|
||
| R 4,5032 - R 5,5597 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
0.062 in
1.6 mm
|
|
||
| R 2,0239 - R 2,4987 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,7219 - R 0,8911 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,4318 - R 0,5331 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.198 in
5 mm
|
0.328 in
8.3 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,3458 - R 0,4267 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,4774 - R 0,5893 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.235 in
6 mm
|
0.328 in
8.3 mm
|
0.032 in
0.8 mm
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.277 in
7 mm
|
0.400 in
10.2 mm
|
0.055 in
1.4 mm
|
|
||
| R 0,7133 - R 0,8807 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.125 in
3.2 mm
|
|
||
| R 0,6527 - R 0,8057 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.218 in
5.5 mm
|
0.453 in
11.5 mm
|
0.045 in
1.1 mm
|
|
||
| R 0,5194 - R 0,6412 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.594 in
15.1 mm
|
0.032 in
0.8 mm
|
|
||
| R 0,3102 - R 0,3832 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.198 in
5 mm
|
0.328 in
8.3 mm
|
0.032 in
0.8 mm
|
|
||
| R 0,6054 - R 0,7476 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.235 in
6 mm
|
0.391 in
9.9 mm
|
0.062 in
1.6 mm
|
|
||
| R 0,5194 - R 0,6412 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
|
||
| R 0,258 - R 0,3186 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.032 in
0.8 mm
|
|
||
| R 0,4318 - R 0,5331 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.235 in
6 mm
|
0.391 in
9.9 mm
|
0.032 in
0.8 mm
|
|
||
| R 0,6054 - R 0,7476 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.277 in
7 mm
|
0.453 in
11.5 mm
|
0.062 in
1.6 mm
|
|
||
| R 1,0304 - R 1,2723 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm