Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,5812 - R 2,5387 | Request the lead time here |
Natural
|
PC
|
0.142 in
3.6 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
||
| R 3,061 - R 4,2215 | Request the lead time here |
Natural
|
PA
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
||
| R 7,6307 - R 12,3745 | Request the lead time here |
Natural
|
PA
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
|
||
| R 1,4652 - R 2,4082 | Request the lead time here |
Natural
|
PC
|
0.11 in
2.8 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
|
||
| R 1,7553 - R 2,8724 | Request the lead time here |
Natural
|
PC
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
|
||
| R 2,0309 - R 3,1625 | Request the lead time here |
Natural
|
PC
|
0.217 in
5.5 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 0,5817 - R 0,5817 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
|
||
| R 1,4057 - R 1,9439 | Request the lead time here |
Natural
|
PA
|
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 0,763 - R 0,763 | Request the lead time here |
Red
|
LDPE - PIR
|
0.106 in
2.7 mm
|
0.256 in
6.5 mm
|
0.043 in
1.1 mm
|
|
||
| R 0,7021 - R 0,7021 | Request the lead time here |
Grey
|
LDPE - PIR
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
0.087 in
2.2 mm
|
|
||
| R 0,8617 - R 0,8617 | Request the lead time here |
Blue
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.429 in
10.9 mm
|
0.059 in
1.5 mm
|
|
||
| R 1,7263 - R 2,4081 | 592 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 2,322 - R 2,6407 | Request the lead time here |
Natural
|
HDPE
|
|
0.374 in
9.5 mm
|
0.039 in
1.0 mm
|
|
||
| R 1,4839 - R 1,6919 | Request the lead time here |
Natural
|
HDPE
|
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
||
| R 0,7906 - R 0,7906 | Request the lead time here |
Grey
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.098 in
2.5 mm
|
|
||
| R 1,9529 - R 2,2295 | Request the lead time here |
Natural
|
HDPE
|
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 1,2026 - R 1,6683 | Request the lead time here |
Blue
|
LDPE - PIR
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 3,0447 - R 6,9402 | Request the lead time here |
Natural
|
HDPE
|
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
||
| R 3,7521 - R 4,0796 | Request the lead time here |
Natural
|
HDPE
|
0.323 in
8.2 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 2,0298 - R 2,3244 | Request the lead time here |
Natural
|
HDPE
|
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm