Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 0,7152 - R 0,7152 | Request the lead time here |
Natural
|
PA
|
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
|
||
| R 0,969 - R 0,969 | 420 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
PVC
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.055 in
1.4 mm
|
|
||
| R 4,3666 - R 7,9644 | Request the lead time here |
Black
|
PVC
|
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
||
| R 8,1501 - R 9,3137 | Request the lead time here |
Natural
|
HDPE
|
0.535 in
13.6 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
|
||
| R 0,5846 - R 0,5846 | 2750 In stock - Delivery conditions may apply, visit our FAQs |
Red
|
LDPE - PIR
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
|
||
| R 0,7906 - R 0,7906 | Request the lead time here |
Grey
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.098 in
2.5 mm
|
|
||
| 10070826 | R 2,3835 - R 2,7039 | Request the lead time here |
Natural
|
HDPE
|
0.205 in
5.2 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
|
| R 0,7021 - R 0,7021 | Request the lead time here |
Natural
|
PA
|
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 3,0447 - R 3,3048 | Request the lead time here |
Natural
|
HDPE
|
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 0,7398 - R 0,7398 | Request the lead time here |
Red
|
LDPE - PIR
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.043 in
1.1 mm
|
|
||
| R 2,3527 - R 5,6451 | Request the lead time here |
Natural
|
HDPE
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
|
||
| R 3,4091 - R 4,7148 | Request the lead time here |
Natural
|
PA
|
0.492 in
12.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 1,4839 - R 1,6919 | Request the lead time here |
Natural
|
HDPE
|
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
||
| R 0,8805 - R 0,8805 | Request the lead time here |
Grey
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.106 in
2.7 mm
|
|
||
| R 1,7118 - R 2,3501 | 300 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
LDPE - PIR
|
0.413 in
10.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 0,6731 - R 0,6731 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
LDPE - PIR
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.083 in
2.1 mm
|
|
||
| R 0,7021 - R 0,7021 | 800 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 0,6136 - R 0,6136 | 2900 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 1,2026 - R 1,6683 | Request the lead time here |
Blue
|
LDPE - PIR
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 7,6307 - R 12,3745 | Request the lead time here |
Black
|
PVC
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm