Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness Compatible Screw Sizes View
R 0,7152 - R 0,7152 Request the lead time here
Natural
PA
5.5 mm
2.2 mm
R 0,969 - R 0,969 420 In stock - Delivery conditions may apply, visit our FAQs
Black
PVC
4.3 mm
12.0 mm
1.4 mm
R 4,3666 - R 7,9644 Request the lead time here
Black
PVC
30.0 mm
3.0 mm
R 8,1501 - R 9,3137 Request the lead time here
Natural
HDPE
13.6 mm
32.0 mm
3.0 mm
R 0,5846 - R 0,5846 2750 In stock - Delivery conditions may apply, visit our FAQs
Red
LDPE - PIR
3.2 mm
7.0 mm
1.4 mm
R 0,7906 - R 0,7906 Request the lead time here
Grey
LDPE - PIR
5.3 mm
8.5 mm
2.5 mm
10070826 R 2,3835 - R 2,7039 Request the lead time here
Natural
HDPE
5.2 mm
16.0 mm
1.6 mm
R 0,7021 - R 0,7021 Request the lead time here
Natural
PA
8.0 mm
1.0 mm
R 3,0447 - R 3,3048 Request the lead time here
Natural
HDPE
18.0 mm
1.5 mm
R 0,7398 - R 0,7398 Request the lead time here
Red
LDPE - PIR
4.3 mm
9.0 mm
1.1 mm
R 2,3527 - R 5,6451 Request the lead time here
Natural
HDPE
6.4 mm
14.0 mm
1.2 mm
R 3,4091 - R 4,7148 Request the lead time here
Natural
PA
12.5 mm
18.0 mm
1.5 mm
R 1,4839 - R 1,6919 Request the lead time here
Natural
HDPE
8.0 mm
0.8 mm
R 0,8805 - R 0,8805 Request the lead time here
Grey
LDPE - PIR
6.4 mm
10.0 mm
2.7 mm
R 1,7118 - R 2,3501 300 In stock - Delivery conditions may apply, visit our FAQs
Blue
LDPE - PIR
10.5 mm
18.0 mm
1.5 mm
R 0,6731 - R 0,6731 1000 In stock - Delivery conditions may apply, visit our FAQs
Grey
LDPE - PIR
3.2 mm
5.5 mm
2.1 mm
R 0,7021 - R 0,7021 800 In stock - Delivery conditions may apply, visit our FAQs
Blue
LDPE - PIR
5.3 mm
10.0 mm
1.0 mm
R 0,6136 - R 0,6136 2900 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
6.0 mm
1.0 mm
R 1,2026 - R 1,6683 Request the lead time here
Blue
LDPE - PIR
8.4 mm
15.0 mm
1.5 mm
R 7,6307 - R 12,3745 Request the lead time here
Black
PVC
13.0 mm
40.0 mm
3.0 mm
  • of 7
Retaining Washer 3.2 mm 5.5 mm 2.2 mm PA

10055816

Price Range
R 0,7152 - R 0,7152

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    5.5 mm
  • Thickness
    2.2 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Flat Washer 4.3 mm 12.0 mm 1.4 mm PVC

10117286

Price Range
R 0,969 - R 0,969

Stock Levels
420 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.4 mm
  • Material
    PVC
  • Full Material
    Nylon 6/6
Retaining Washer 6.4 mm 30.0 mm 3.0 mm PVC

10117446

Price Range
R 7,9644 - R 4,3666

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Material
    PVC
  • Full Material
    Polyamide 66
  • Colour
    Black
Retaining Washer 17.0 mm 32.0 mm 3.0 mm HDPE

10070796

Price Range
R 9,3137 - R 8,1501

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.6 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    3.0 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Retaining Washer 3.2 mm 7.0 mm 1.4 mm LDPE - PIR

10116739

Price Range
R 0,5846 - R 0,5846

Stock Levels
2750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    1.4 mm
  • Material
    LDPE - PIR
  • Full Material
    Low Density Polyethylene
Retaining Washer 5.3 mm 8.5 mm 2.5 mm LDPE - PIR

10116814

Price Range
R 0,7906 - R 0,7906

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    8.5 mm
  • Thickness
    2.5 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 6.4 mm 16.0 mm 1.6 mm HDPE

10070826

Price Range
R 2,7039 - R 2,3835

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Retaining Washer 4.3 mm 8.0 mm 1.0 mm PA

10060070

Price Range
R 0,7021 - R 0,7021

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    8.0 mm
  • Thickness
    1.0 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Retaining Washer 8.4 mm 18.0 mm 1.5 mm HDPE

10070789

Price Range
R 3,3048 - R 3,0447

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Retaining Washer 4.3 mm 9.0 mm 1.1 mm LDPE - PIR

10116746

Price Range
R 0,7398 - R 0,7398

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.1 mm
  • Material
    LDPE - PIR
  • Full Material
    Low Density Polyethylene
Retaining Washer 6.4 mm 14.0 mm 1.2 mm HDPE

10070772

Price Range
R 5,6451 - R 2,3527

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Retaining Washer 12.5 mm 18.0 mm 1.5 mm PA

10114308

Price Range
R 4,7148 - R 3,4091

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Material
    PA
  • Full Material
    Polyamide 66
Retaining Washer 4.3 mm 8.0 mm 0.8 mm HDPE

10280881

Price Range
R 1,6919 - R 1,4839

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Retaining Washer 6.4 mm 10.0 mm 2.7 mm LDPE - PIR

10116821

Price Range
R 0,8805 - R 0,8805

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    2.7 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 10.5 mm 18.0 mm 1.5 mm LDPE - PIR

10116906

Price Range
R 2,3501 - R 1,7118

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 3.2 mm 5.5 mm 2.1 mm LDPE - PIR

10116791

Price Range
R 0,6731 - R 0,6731

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    5.5 mm
  • Thickness
    2.1 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 5.3 mm 10.0 mm 1.0 mm LDPE - PIR

10116876

Price Range
R 0,7021 - R 0,7021

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 3.2 mm 6.0 mm 1.0 mm Nylon 6/6

10060063

Price Range
R 0,6136 - R 0,6136

Stock Levels
2900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
  • Colour
    Natural
Retaining Washer 8.4 mm 15.0 mm 1.5 mm LDPE - PIR

10116890

Price Range
R 1,6683 - R 1,2026

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Flat Washer 13.0 mm 40.0 mm 3.0 mm PVC

10117378

Price Range
R 12,3745 - R 7,6307

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Material
    PVC
  • Full Material
    Nylon 6/6