Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 0,5769 - R 0,7122 | Request the lead time here |
Natural
|
Nylon 6/6
|
|
|
|
|
||
| R 1,6343 - R 2,0177 | Request the lead time here |
Natural
|
Nylon 6/6
|
|
|
|
|
||
| R 1,0561 - R 1,2693 | Request the lead time here |
Natural
|
HDPE
|
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
|
||
| R 1,7843 - R 2,1615 | Request the lead time here |
Natural
|
HDPE
|
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| R 2,0019 - R 2,3936 | Request the lead time here |
Natural
|
HDPE
|
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 1,5522 - R 1,8569 | Request the lead time here |
Natural
|
HDPE
|
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
||
| R 1,6248 - R 1,9439 | Request the lead time here |
Natural
|
HDPE
|
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
|
||
| R 2,4952 - R 2,9884 | Request the lead time here |
Natural
|
HDPE
|
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
|
||
| R 2,3066 - R 2,7853 | Request the lead time here |
Natural
|
HDPE
|
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
||
| R 1,1112 - R 1,3303 | Request the lead time here |
Natural
|
HDPE
|
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 0,9125 - R 1,0952 | Request the lead time here |
Natural
|
HDPE
|
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
||
| R 0,866 - R 1,0416 | Request the lead time here |
Natural
|
HDPE
|
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
||
| R 4,2796 - R 5,9479 | Request the lead time here |
Natural
|
PA
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
||
| R 2,1528 - R 2,3561 | Request the lead time here |
Natural
|
HDPE
|
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
|
||
| R 2,9372 - R 3,6261 | Request the lead time here |
Natural
|
HDPE
|
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
|
||
| R 1,5765 - R 1,5765 | Request the lead time here |
Natural
|
HDPE
|
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
|
||
| R 0,7152 - R 0,7152 | Request the lead time here |
Natural
|
PA
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
0.091 in
2.3 mm
|
|
||
| R 2,6257 - R 3,1625 | Request the lead time here |
Natural
|
HDPE
|
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
|
||
| R 1,2244 - R 1,4652 | Request the lead time here |
Natural
|
HDPE
|
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 0,8907 - R 0,8907 | Request the lead time here |
Natural
|
PA
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm