Menu Search

Ribbed Pipe-End Plug 206.0 mm LDPE - PCR Green

Essentra Part Number:

20749712

Manufacturer Part Number:

20749712

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 24,3712
150 + R 21,9341
Standard pack: 30

Order in multiple of 30

Total price:

R 731,14

30 x R 24,3712

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
H 40.0 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us