Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Pipe Size | D | H | Pipe Diameter | View | |
---|---|---|---|---|---|---|---|
R 0,863 - R 1,3425 | Request the lead time here |
|
0.39 in
9.9 mm
|
0.453 in
11.5 mm
|
0.394 in
10.0 mm
|
||
R 1,9825 - R 3,0838 | Request the lead time here |
|
1.169 in
29.7 mm
|
1.213 in
30.8 mm
|
1.181 in
30.0 mm
|
||
R 6,5175 - R 10,1383 | Request the lead time here |
1 1/2"
|
1.87 in
47.5 mm
|
0.984 in
25.0 mm
|
|
||
R 12,4424 - R 19,3549 | Request the lead time here |
3"
|
3.465 in
88.0 mm
|
1.181 in
30.0 mm
|
3.5 in
88.9 mm
|
||
R 16,9587 - R 18,843 | Request the lead time here |
|
7.598 in
193.0 mm
|
1.575 in
40.0 mm
|
7.626 in
193.7 mm
|
||
R 6,2526 - R 9,7264 | Request the lead time here |
|
2.61 in
66.3 mm
|
1.181 in
30.0 mm
|
2.626 in
66.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue