Menu Search

Ribbed Tube End Plugs

In stock

Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.

  • Ribbed shape assures a snug fit and prevents leaking while providing added grip and stability.
  • It keeps dust, dirt, and contaminants from entering.
  • It is simple to install, pushed into the hole until it is snug.
Material: PE Colour: Red, White Series Code: SR1604, SR1603

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
43 results
Product SKUs information
Essentra Part Number Price range Availability h Colour H Grip Type d h1 Type View
R 18,5435 - R 37,5978 5 In stock - Delivery conditions may apply, visit our FAQs
15.2 mm
White
With Finger Grip
127.8 mm
2
R 10,8547 - R 25,4517 Request the lead time here
8.1 mm
White
With Finger Grip
4 mm
2
R 8,2784 - R 15,5691 Request the lead time here
8.9 mm
White
With Finger Grip
3 mm
2
R 5,0383 - R 9,496 Request the lead time here
9.7 mm
White
With Finger Grip
57.2 mm
2
R 5,8755 - R 10,9867 Request the lead time here
8.1 mm
White
With Finger Grip
63.5 mm
2
R 6,6196 - R 12,367 2000 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
White
With Finger Grip
71.0 mm
2
R 9,7512 - R 21,9735 Request the lead time here
12.7 mm
White
With Finger Grip
3.5 mm
2
R 10,7588 - R 21,6422 420 In stock - Delivery conditions may apply, visit our FAQs
7.5 mm
White
With Finger Grip
95.0 mm
2
R 8,697 - R 12,8638 Request the lead time here
9.5 mm
White
With Finger Grip
70.0 mm
2
R 5,4879 - R 8,3919 Request the lead time here
9.7 mm
White
With Finger Grip
2 mm
2
R 5,4104 - R 10,1034 Request the lead time here
9.5 mm
White
With Finger Grip
60.0 mm
2
R 7,5033 - R 17,1702 Request the lead time here
7.5 mm
White
With Finger Grip
66.0 mm
2
R 26,1531 - R 65,1476 Request the lead time here
12.7 mm
White
With Finger Grip
6 mm
2
R 5,0354 - R 14,3545 Request the lead time here
12.5 mm
White
14.0 mm
With Finger Grip
90.0 mm
1.6 mm
1
R 9,5582 - R 10,3558 Request the lead time here
12.2 mm
White
14.0 mm
With Finger Grip
120.0 mm
1.8 mm
1
R 5,5809 - R 10,4898 Request the lead time here
12.5 mm
Red
14.0 mm
With Finger Grip
100.0 mm
1.5 mm
1
R 11,1309 - R 23,4089 Request the lead time here
12.8 mm
Red
14.0 mm
With Finger Grip
110.0 mm
1.3 mm
1
R 2,0051 - R 4,9744 325 In stock - Delivery conditions may apply, visit our FAQs
10.7 mm
White
12.0 mm
Without Finger Grip
60.0 mm
1.3 mm
1
R 5,2399 - R 14,3545 Request the lead time here
12.5 mm
Red
14.0 mm
With Finger Grip
90.0 mm
1.6 mm
1
R 15,1665 - R 39,0885 Request the lead time here
13.0 mm
Red
14.0 mm
With Finger Grip
125.0 mm
1.0 mm
1
  • of 3
Tube End Plug 127.8 mm 15.2 mm PE White

10085813

Price Range
R 37,5978 - R 18,5435

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    127.8 mm
  • h
    15.2 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 4.000 in 8.1 mm PE White

10085806

Price Range
R 25,4517 - R 10,8547

Stock Levels
Request the lead time here
Attributes
  • d
    4 mm
  • h
    8.1 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 3.000 in 8.9 mm PE White

10085417

Price Range
R 15,5691 - R 8,2784

Stock Levels
Request the lead time here
Attributes
  • d
    3 mm
  • h
    8.9 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 57.2 mm 9.7 mm PE White

10085783

Price Range
R 9,496 - R 5,0383

Stock Levels
Request the lead time here
Attributes
  • d
    57.2 mm
  • h
    9.7 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 63.5 mm 8.1 mm PE White

10070307

Price Range
R 10,9867 - R 5,8755

Stock Levels
Request the lead time here
Attributes
  • d
    63.5 mm
  • h
    8.1 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 71.0 mm 6.0 mm PE White

10071915

Price Range
R 12,367 - R 6,6196

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    71.0 mm
  • h
    6.0 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 3.500 in 12.7 mm PE White

10085790

Price Range
R 21,9735 - R 9,7512

Stock Levels
Request the lead time here
Attributes
  • d
    3.5 mm
  • h
    12.7 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 95.0 mm 7.5 mm PE White

10085608

Price Range
R 21,6422 - R 10,7588

Stock Levels
420 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    95.0 mm
  • h
    7.5 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 70.0 mm 9.5 mm PE White

10085400

Price Range
R 12,8638 - R 8,697

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    9.5 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 2.000 in 9.7 mm PE White

10085578

Price Range
R 8,3919 - R 5,4879

Stock Levels
Request the lead time here
Attributes
  • d
    2 mm
  • h
    9.7 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 60.0 mm 9.5 mm PE White

10085585

Price Range
R 10,1034 - R 5,4104

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • h
    9.5 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 66.0 mm 7.5 mm PE White

10085592

Price Range
R 17,1702 - R 7,5033

Stock Levels
Request the lead time here
Attributes
  • d
    66.0 mm
  • h
    7.5 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 6.000 in 12.7 mm PE White

10085820

Price Range
R 65,1476 - R 26,1531

Stock Levels
Request the lead time here
Attributes
  • d
    6 mm
  • h
    12.7 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 90.0 mm 12.5 mm PE White

10093603

Price Range
R 14,3545 - R 5,0354

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • H
    14.0 mm
  • h1
    1.6 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 120.0 mm 12.2 mm PE White

10093627

Price Range
R 10,3558 - R 9,5582

Stock Levels
Request the lead time here
Attributes
  • d
    120.0 mm
  • H
    14.0 mm
  • h1
    1.8 mm
  • h
    12.2 mm
  • Colour
    White
Tube End Plug 100.0 mm 12.5 mm PE Red

10093009

Price Range
R 10,4898 - R 5,5809

Stock Levels
Request the lead time here
Attributes
  • d
    100.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    Red
Tube End Plug 110.0 mm 12.8 mm PE Red

10104125

Price Range
R 23,4089 - R 11,1309

Stock Levels
Request the lead time here
Attributes
  • d
    110.0 mm
  • H
    14.0 mm
  • h1
    1.3 mm
  • h
    12.8 mm
  • Colour
    Red
Tube End Plug 60.0 mm 10.7 mm PE White

10069899

Price Range
R 4,9744 - R 2,0051

Stock Levels
325 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    60.0 mm
  • H
    12.0 mm
  • h1
    1.3 mm
  • h
    10.7 mm
  • Colour
    White
Tube End Plug 90.0 mm 12.5 mm PE Red

10092989

Price Range
R 14,3545 - R 5,2399

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • H
    14.0 mm
  • h1
    1.6 mm
  • h
    12.5 mm
  • Colour
    Red
Tube End Plug 125.0 mm 13.0 mm PE Red

10104156

Price Range
R 39,0885 - R 15,1665

Stock Levels
Request the lead time here
Attributes
  • d
    125.0 mm
  • H
    14.0 mm
  • h1
    1.0 mm
  • h
    13.0 mm
  • Colour
    Red