Menu Search

Ribbed Tube End Plugs

In stock

Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.

  • Ribbed shape assures a snug fit and prevents leaking while providing added grip and stability.
  • It keeps dust, dirt, and contaminants from entering.
  • It is simple to install, pushed into the hole until it is snug.
Material: PE Colour: Red, White Series Code: SR1604, SR1603

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
43 results
Product SKUs information
Essentra Part Number Price range Availability h Colour H Grip Type d h1 Type View
R 3,6785 - R 7,6189 Request the lead time here
12.5 mm
White
14.0 mm
Without Finger Grip
80.0 mm
1.5 mm
1
R 2,8041 - R 6,9564 Request the lead time here
10.5 mm
White
12.0 mm
Without Finger Grip
70.0 mm
1.5 mm
1
R 8,2939 - R 23,6298 Request the lead time here
12.2 mm
Red
14.0 mm
With Finger Grip
120.0 mm
1.8 mm
1
R 1,108 - R 2,6445 Request the lead time here
10.8 mm
White
11.6 mm
Without Finger Grip
40.0 mm
1.2 mm
1
R 3,8756 - R 7,3981 Request the lead time here
12.5 mm
Red
14.0 mm
With Finger Grip
80.0 mm
1.5 mm
1
R 3,0385 - R 5,6866 Request the lead time here
10.5 mm
Red
12.0 mm
With Finger Grip
70.0 mm
1.5 mm
1
R 2,1703 - R 5,0958 Request the lead time here
10.7 mm
White
12.0 mm
With Finger Grip
60.0 mm
1.3 mm
1
R 3,6785 - R 6,9564 750 In stock - Delivery conditions may apply, visit our FAQs
12.5 mm
White
14.0 mm
With Finger Grip
80.0 mm
1.5 mm
1
R 2,8041 - R 6,9012 Request the lead time here
10.5 mm
White
12.0 mm
With Finger Grip
70.0 mm
1.5 mm
1
R 1,3487 - R 2,6114 Request the lead time here
10.8 mm
Red
11.7 mm
With Finger Grip
50.0 mm
1.2 mm
1
R 1,1983 - R 2,2525 3000 In stock - Delivery conditions may apply, visit our FAQs
10.8 mm
Red
11.6 mm
With Finger Grip
40.0 mm
1.2 mm
1
R 16,0107 - R 47,4804 Request the lead time here
13.3 mm
White
14.2 mm
With Finger Grip
135.0 mm
1.2 mm
1
R 2,1703 - R 6,1835 Request the lead time here
10.7 mm
Red
12.0 mm
With Finger Grip
60.0 mm
1.3 mm
1
R 1,3487 - R 2,4513 Request the lead time here
10.8 mm
White
11.7 mm
Without Finger Grip
50.0 mm
1.2 mm
1
R 2,899 - R 4,1492 Request the lead time here
7.8 mm
White
8.0 mm
With Finger Grip
30.0 mm
1.0 mm
1
R 15,1665 - R 40,4135 240 In stock - Delivery conditions may apply, visit our FAQs
13.0 mm
White
14.0 mm
With Finger Grip
125.0 mm
1.0 mm
1
R 3,054 - R 4,2342 Request the lead time here
7.8 mm
Red
8.0 mm
With Finger Grip
30.0 mm
1.0 mm
1
R 1,1983 - R 2,4237 Request the lead time here
10.8 mm
White
11.6 mm
With Finger Grip
40.0 mm
1.2 mm
1
R 5,1107 - R 17,3358 Request the lead time here
12.5 mm
White
14.0 mm
Without Finger Grip
100.0 mm
1.5 mm
1
R 5,1107 - R 15,4035 279 In stock - Delivery conditions may apply, visit our FAQs
12.5 mm
White
14.0 mm
With Finger Grip
100.0 mm
1.5 mm
1
  • of 3
Tube End Plug 80.0 mm 12.5 mm PE White

10069912

Price Range
R 7,6189 - R 3,6785

Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 70.0 mm 10.5 mm PE White

10069905

Price Range
R 6,9564 - R 2,8041

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • H
    12.0 mm
  • h1
    1.5 mm
  • h
    10.5 mm
  • Colour
    White
Tube End Plug 120.0 mm 12.2 mm PE Red

10093634

Price Range
R 23,6298 - R 8,2939

Stock Levels
Request the lead time here
Attributes
  • d
    120.0 mm
  • H
    14.0 mm
  • h1
    1.8 mm
  • h
    12.2 mm
  • Colour
    Red
Tube End Plug 40.0 mm 10.8 mm PE White

10069844

Price Range
R 2,6445 - R 1,108

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • H
    11.6 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 80.0 mm 12.5 mm PE Red

10092736

Price Range
R 7,3981 - R 3,8756

Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    Red
Tube End Plug 70.0 mm 10.5 mm PE Red

10093016

Price Range
R 5,6866 - R 3,0385

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • H
    12.0 mm
  • h1
    1.5 mm
  • h
    10.5 mm
  • Colour
    Red
Tube End Plug 60.0 mm 10.7 mm PE White

10093573

Price Range
R 5,0958 - R 2,1703

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • H
    12.0 mm
  • h1
    1.3 mm
  • h
    10.7 mm
  • Colour
    White
Tube End Plug 80.0 mm 12.5 mm PE White

10093597

Price Range
R 6,9564 - R 3,6785

Stock Levels
750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    80.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 70.0 mm 10.5 mm PE White

10093580

Price Range
R 6,9012 - R 2,8041

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • H
    12.0 mm
  • h1
    1.5 mm
  • h
    10.5 mm
  • Colour
    White
Tube End Plug 50.0 mm 10.8 mm PE Red

10092927

Price Range
R 2,6114 - R 1,3487

Stock Levels
Request the lead time here
Attributes
  • d
    50.0 mm
  • H
    11.7 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    Red
Tube End Plug 40.0 mm 10.8 mm PE Red

10092903

Price Range
R 2,2525 - R 1,1983

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    40.0 mm
  • H
    11.6 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    Red
Tube End Plug 135.0 mm 13.3 mm PE White

10071380

Price Range
R 47,4804 - R 16,0107

Stock Levels
Request the lead time here
Attributes
  • d
    135.0 mm
  • H
    14.2 mm
  • h1
    1.2 mm
  • h
    13.3 mm
  • Colour
    White
Tube End Plug 60.0 mm 10.7 mm PE Red

10092934

Price Range
R 6,1835 - R 2,1703

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • H
    12.0 mm
  • h1
    1.3 mm
  • h
    10.7 mm
  • Colour
    Red
Tube End Plug 50.0 mm 10.8 mm PE White

10069875

Price Range
R 2,4513 - R 1,3487

Stock Levels
Request the lead time here
Attributes
  • d
    50.0 mm
  • H
    11.7 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 30.0 mm 7.8 mm PE White

10069981

Price Range
R 4,1492 - R 2,899

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    8.0 mm
  • h1
    1.0 mm
  • h
    7.8 mm
  • Colour
    White
Tube End Plug 125.0 mm 13.0 mm PE White

10071373

Price Range
R 40,4135 - R 15,1665

Stock Levels
240 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    125.0 mm
  • H
    14.0 mm
  • h1
    1.0 mm
  • h
    13.0 mm
  • Colour
    White
Tube End Plug 30.0 mm 7.8 mm PE Red

10070901

Price Range
R 4,2342 - R 3,054

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    8.0 mm
  • h1
    1.0 mm
  • h
    7.8 mm
  • Colour
    Red
Tube End Plug 40.0 mm 10.8 mm PE White

10093559

Price Range
R 2,4237 - R 1,1983

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • H
    11.6 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 100.0 mm 12.5 mm PE White

10069929

Price Range
R 17,3358 - R 5,1107

Stock Levels
Request the lead time here
Attributes
  • d
    100.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 100.0 mm 12.5 mm PE White

10093610

Price Range
R 15,4035 - R 5,1107

Stock Levels
279 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    100.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White