Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.
Material: PE Colour: Red, White Series Code: SR1604, SR1603
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | Colour | H | Grip Type | d | h1 | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 17,3165 - R 44,2782 | Request the lead time here |
0.524 in
13.3 mm
|
Red
|
0.559 in
14.2 mm
|
With Finger Grip
|
5.315 in
135.0 mm
|
0.047 in
1.2 mm
|
1
|
||
R 21,0217 - R 27,4945 | Request the lead time here |
0.504 in
12.8 mm
|
White
|
0.551 in
14.0 mm
|
With Finger Grip
|
4.331 in
110.0 mm
|
0.051 in
1.3 mm
|
1
|
||
R 1,3487 - R 3,2849 | 90 In stock - Delivery conditions may apply, visit our FAQs |
0.425 in
10.8 mm
|
White
|
0.461 in
11.7 mm
|
With Finger Grip
|
1.969 in
50.0 mm
|
0.047 in
1.2 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue