Menu Search

Ring Seal Clamps

In production

Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.

  • Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. Ideal for food processing and pharmaceutical industries.
  • Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines.
  • FDA Compliant.
Material: VMQ, FKM, EPDM Colour: Black, Blue Series Code: SRV0048, SRV0054, SRV0046, SRV0055, SRV0047, SRV0053

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability ID Ring Type Colour Material OD View
R 328,3897 - R 549,7595 Request the lead time here
35.8 mm
Unlipped
Blue
EPDM
50.5 mm
R 381,3558 - R 638,4304 Request the lead time here
60.5 mm
Unlipped
Blue
FKM
77.5 mm
R 327,2126 - R 547,7891 Request the lead time here
48.2 mm
Unlipped
Blue
FKM
64.0 mm
R 401,3652 - R 671,9283 Request the lead time here
60.5 mm
Lipped
Blue
FKM
77.5 mm
R 282,4857 - R 472,9114 Request the lead time here
60.5 mm
Unlipped
Black
VMQ
77.5 mm
R 164,7833 - R 164,7833 Request the lead time here
22.8 mm
Lipped
Blue
EPDM
50.5 mm
R 292,4904 - R 489,6604 Request the lead time here
48.2 mm
Lipped
Blue
EPDM
64.0 mm
R 424,9057 - R 711,3376 Request the lead time here
73.2 mm
Unlipped
Black
VMQ
91.0 mm
R 220,692 - R 369,462 Request the lead time here
35.8 mm
Lipped
Blue
EPDM
50.5 mm
R 344,868 - R 577,346 Request the lead time here
48.2 mm
Lipped
Blue
FKM
64.0 mm
R 446,6806 - R 747,7912 Request the lead time here
73.2 mm
Lipped
Black
VMQ
91.0 mm
R 428,4367 - R 717,249 Request the lead time here
73.2 mm
Unlipped
Blue
EPDM
91.0 mm
R 287,7824 - R 481,7785 Request the lead time here
48.2 mm
Lipped
Black
VMQ
64.0 mm
R 286,0168 - R 478,8228 Request the lead time here
60.5 mm
Unlipped
Blue
EPDM
77.5 mm
R 419,0205 - R 701,4853 Request the lead time here
73.2 mm
Unlipped
Blue
FKM
91.0 mm
R 473,7521 - R 793,1119 Request the lead time here
97.8 mm
Unlipped
Black
VMQ
119.0 mm
R 291,3134 - R 291,3134 Request the lead time here
35.5 mm
Unlipped
Blue
FKM
50.5 mm
R 278,3661 - R 466,0148 Request the lead time here
48.2 mm
Unlipped
Blue
EPDM
64.0 mm
R 244,821 - R 409,8566 Request the lead time here
22.8 mm
Unlipped
Blue
FKM
50.5 mm
R 273,6581 - R 458,1329 Request the lead time here
48.2 mm
Unlipped
Black
VMQ
64.0 mm
  • of 2
Ring Seal Clamp 35.8 mm 50.5 mm EPDM Blue

10568521

Price Range
R 549,7595 - R 328,3897

Stock Levels
Request the lead time here
Attributes
  • ID
    35.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 60.5 mm 77.5 mm FKM Blue

10568873

Price Range
R 638,4304 - R 381,3558

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 48.2 mm 64.0 mm FKM Blue

10568729

Price Range
R 547,7891 - R 327,2126

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 60.5 mm 77.5 mm FKM Blue

10568880

Price Range
R 671,9283 - R 401,3652

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 60.5 mm 77.5 mm VMQ Black

10568897

Price Range
R 472,9114 - R 282,4857

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 22.8 mm 50.5 mm EPDM Blue

10568385

Price Range
R 164,7833 - R 164,7833

Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 48.2 mm 64.0 mm EPDM Blue

10568712

Price Range
R 489,6604 - R 292,4904

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 73.2 mm 91.0 mm VMQ Black

10569047

Price Range
R 711,3376 - R 424,9057

Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 35.8 mm 50.5 mm EPDM Blue

10568538

Price Range
R 369,462 - R 220,692

Stock Levels
Request the lead time here
Attributes
  • ID
    35.8 mm
  • OD
    50.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 48.2 mm 64.0 mm FKM Blue

10568736

Price Range
R 577,346 - R 344,868

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 73.2 mm 91.0 mm VMQ Black

10569054

Price Range
R 747,7912 - R 446,6806

Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 73.2 mm 91.0 mm EPDM Blue

10569009

Price Range
R 717,249 - R 428,4367

Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 48.2 mm 64.0 mm VMQ Black

10568750

Price Range
R 481,7785 - R 287,7824

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 60.5 mm 77.5 mm EPDM Blue

10568859

Price Range
R 478,8228 - R 286,0168

Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 73.2 mm 91.0 mm FKM Blue

10569023

Price Range
R 701,4853 - R 419,0205

Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 97.8 mm 119.0 mm VMQ Black

10569207

Price Range
R 793,1119 - R 473,7521

Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 35.5 mm 50.5 mm FKM Blue

10568545

Price Range
R 291,3134 - R 291,3134

Stock Levels
Request the lead time here
Attributes
  • ID
    35.5 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 48.2 mm 64.0 mm EPDM Blue

10568705

Price Range
R 466,0148 - R 278,3661

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 22.8 mm 50.5 mm FKM Blue

10568392

Price Range
R 409,8566 - R 244,821

Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 48.2 mm 64.0 mm VMQ Black

10568743

Price Range
R 458,1329 - R 273,6581

Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ