Menu Search

Rivet Locking PCB Support Pillars

In production

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 3,3505 - R 3,7123 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 6.7 mm
22.2 mm
R 2,9221 - R 3,2468 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
R 2,7417 - R 3,0463 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 2.7 mm
11.1 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
5.7 - 6.7 mm
22.2 mm
R 3,853 - R 4,2692 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
3.7 - 4.7 mm
19.1 mm
R 3,8469 - R 4,749 Request the lead time here
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
R 3,377 - R 3,7523 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
0.7 - 3.7 mm
12.7 mm
R 4,2043 - R 4,6716 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 3.7 mm
12.7 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
R 4,2033 - R 4,6703 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
R 4,4157 - R 4,9064 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 5.7 mm
19.1 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
0.7 - 8.7 mm
25.4 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
2.7 - 3.7 mm
12.7 mm
R 3,345 - R 4,1296 Request the lead time here
4.1 mm
1.6 mm
2.7 - 3.7 mm
12.7 mm
R 2,5288 - R 2,8098 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 2.7 mm
12.7 mm
  • of 2
Snap Rivet Locking Support 22.2 mm PA

10027585

Price Range
R 3,7123 - R 3,3505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 9.5 mm (L) PA

10488119

Price Range
R 3,2468 - R 2,9221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 11.1 mm PA

10027684

Price Range
R 3,0463 - R 2,7417

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 19.1 mm PA

10027707

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 22.2 mm PA

10027776

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    5.7 - 6.7 mm
Snap Rivet Locking Support 19.1 mm PA

10027578

Price Range
R 4,2692 - R 3,853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 19.1 mm PA

10027769

Price Range
R 4,749 - R 3,8469

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 11.1 mm PA

10027721

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 11.1 mm PA

10027615

Price Range
R 3,7523 - R 3,377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 25.4 mm PA

10112779

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 12.7 mm PA

10027837

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 3.7 mm
Snap Rivet Locking Support 12.7 mm PA

10027691

Price Range
R 4,6716 - R 4,2043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 11.1 mm PA

10027790

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 9.5 mm (L) PA

10027677

Price Range
R 4,6703 - R 4,2033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 25.4 mm PA

10112786

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 19.1 mm PA

10027646

Price Range
R 4,9064 - R 4,4157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 25.4 mm PA

10112793

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 8.7 mm
Snap Rivet Locking Support 12.7 mm PA

10027738

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    2.7 - 3.7 mm
Snap Rivet Locking Support 12.7 mm PA

10027806

Price Range
R 4,1296 - R 3,345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    2.7 - 3.7 mm
Snap Rivet Locking Support 12.7 mm PA

10027622

Price Range
R 2,8098 - R 2,5288

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm