Menu Search

Rotary Latch Accessories

In production

Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Width Length Type View
R 4,8346 - R 5,3717 Request the lead time here
20.0 mm
35.0 mm
Mounting Bracket
Request the lead time here
M6
12.5 mm
38.0 mm
Bolt
R 2,8334 - R 3,1481 Request the lead time here
6.3 mm
14.4 mm
Retainer Clip
R 3,3474 - R 5,2071 Request the lead time here
6.3 mm
16.4 mm
Retainer Clip
R 122,0871 - R 135,6522 Request the lead time here
M6
5.0 mm
1000.0 mm
Cable with Spring
R 98,267 - R 109,1854 Request the lead time here
M6
5.0 mm
1000.0 mm
Cable without Spring
R 118,7691 - R 131,9657 Request the lead time here
5.0 mm
1500.0 mm
Cable with Spring
Request the lead time here
M6
5.0 mm
1000.0 mm
Cable with Spring
Request the lead time here
M6
5.0 mm
2000.0 mm
Cable without Spring
R 102,5876 - R 113,9862 Request the lead time here
5.0 mm
1000.0 mm
Cable without Spring
R 110,5298 - R 122,8109 Request the lead time here
M6
5.0 mm
2000.0 mm
Cable with Spring
Request the lead time here
M6
5.0 mm
1500.0 mm
Cable with Spring
R 139,8708 - R 155,412 Request the lead time here
4.0 mm
5.0 mm
1000.0 mm
Cable with Spring
R 17,902 - R 19,8912 Request the lead time here
M8
25.4 mm
38.1 mm
Bolt
R 102,5876 - R 113,9862 Request the lead time here
5.0 mm
1500.0 mm
Cable without Spring
Request the lead time here
M6
5.0 mm
2000.0 mm
Cable with Spring
R 35,8828 - R 35,8828 Request the lead time here
M10
28.7 mm
52.3 mm
Bolt
R 130,626 - R 145,1401 Request the lead time here
M6
5.0 mm
2000.0 mm
Cable without Spring
R 118,7691 - R 131,9657 Request the lead time here
M6
5.0 mm
1500.0 mm
Cable without Spring
R 15,1585 - R 16,8426 Request the lead time here
M8
25.4 mm
40.0 mm
Bolt
  • of 2
Mounting Bracket 35.0 mm 20.0 mm Steel

10134627

Price Range
R 5,3717 - R 4,8346

Stock Levels
Request the lead time here
Attributes
  • Length
    35.0 mm
  • Width
    20.0 mm
  • Hole Size
    6.5 mm
  • Type
    Mounting Bracket
  • Commodity Code
    8301600090
Bolt M6 12.5 mm 38.0 mm Steel

10561010


Stock Levels
Request the lead time here
Attributes
  • Length
    38.0 mm
  • Width
    12.5 mm
  • Thread Size
    M6
  • Compatibility
    Electric Rotary Latch
  • Type
    Bolt
Retainer Clip 14.4 mm 6.3 mm PA6

10134566

Price Range
R 3,1481 - R 2,8334

Stock Levels
Request the lead time here
Attributes
  • Length
    14.4 mm
  • Width
    6.3 mm
  • Hole Size
    6.3 mm
  • Type
    Retainer Clip
  • Commodity Code
    8301600090
Retainer Clip 16.4 mm 6.3 mm PA6

10134573

Price Range
R 5,2071 - R 3,3474

Stock Levels
Request the lead time here
Attributes
  • Length
    16.4 mm
  • Width
    6.3 mm
  • Hole Size
    6.3 mm
  • Type
    Retainer Clip
  • Commodity Code
    8301600090
Cable with spring M6 1000.0 mm Steel Zinc Plated

20068240

Price Range
R 135,6522 - R 122,0871

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable 4.0 mm 1000.0 mm 5.0 mm Steel

20068219

Price Range
R 109,1854 - R 98,267

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Cable with spring 1500.0 mm Steel Zinc Plated

20068356

Price Range
R 131,9657 - R 118,7691

Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
  • Commodity Code
    8301409000
Cable with spring M6 1000.0 mm Steel Zinc Plated

20068288


Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable 4.0 mm 2000.0 mm 5.0 mm Steel

20068271


Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Cable 4.0 mm 1000.0 mm 5.0 mm Steel

20068318

Price Range
R 113,9862 - R 102,5876

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
  • Commodity Code
    8301409000
Cable with spring M6 2000.0 mm Steel Zinc Plated

20068264

Price Range
R 122,8109 - R 110,5298

Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable with spring M6 1500.0 mm Steel Zinc Plated

20068295


Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable with spring 4.0 mm 1000.0 mm Steel Zinc Plated

20068349

Price Range
R 155,412 - R 139,8708

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    4.0 mm
  • Compatibility
    Mini Rotary Latch
  • Hole Size
    4.0 mm
Bolt M8 25.4 mm 38.1 mm Steel

20080563

Price Range
R 19,8912 - R 17,902

Stock Levels
Request the lead time here
Attributes
  • Length
    38.1 mm
  • Width
    25.4 mm
  • Thread Size
    M8
  • Compatibility
    Mini Rotary Latch
  • Type
    Bolt
Cable 4.0 mm 1500.0 mm 5.0 mm Steel

20068325

Price Range
R 113,9862 - R 102,5876

Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
  • Commodity Code
    8301409000
Cable with spring M6 2000.0 mm Steel Zinc Plated

20068301


Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Bolt M10 28.7 mm 52.3 mm Steel

20080570

Price Range
R 35,8828 - R 35,8828

Stock Levels
Request the lead time here
Attributes
  • Length
    52.3 mm
  • Width
    28.7 mm
  • Thread Size
    M10
  • Compatibility
    Rotary Latch
  • Type
    Bolt
Cable 4.0 mm 2000.0 mm 5.0 mm Steel

20068233

Price Range
R 145,1401 - R 130,626

Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Cable 4.0 mm 1500.0 mm 5.0 mm Steel

20068226

Price Range
R 131,9657 - R 118,7691

Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Bolt M8 25.4 mm 40.0 mm Steel

20080556

Price Range
R 16,8426 - R 15,1585

Stock Levels
Request the lead time here
Attributes
  • Length
    40.0 mm
  • Width
    25.4 mm
  • Thread Size
    M8
  • Compatibility
    Mini Rotary Latch
  • Type
    Bolt