Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | H | Material | d | h | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 4,281 - R 7,8082 | Request the lead time here |
Black
|
0.945 in
24.0 mm
|
LDPE
|
0.748 in
19.0 mm
|
0.827 in
21.0 mm
|
4
|
||
R 3,0436 - R 5,561 | Request the lead time here |
Black
|
0.709 in
18.0 mm
|
LDPE
|
0.551 in
14.0 mm
|
0.571 in
14.5 mm
|
4
|
||
R 5,689 - R 13,9382 | Request the lead time here |
Black
|
0.945 in
24.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
4
|
||
R 2,2045 - R 4,2952 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.433 in
11.0 mm
|
LDPE
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
4
|
||
R 2,2045 - R 4,2952 | Request the lead time here |
Black
|
0.512 in
13.0 mm
|
LDPE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
4
|
||
R 3,0009 - R 5,4615 | Request the lead time here |
Black
|
0.709 in
18.0 mm
|
LDPE
|
0.512 in
13.0 mm
|
0.571 in
14.5 mm
|
4
|
||
R 2,2187 - R 4,3521 | Request the lead time here |
Black
|
0.394 in
10.0 mm
|
LDPE
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
4
|
||
R 6,4286 - R 14,1942 | Request the lead time here |
Black
|
0.945 in
24.0 mm
|
LDPE
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
4
|
||
R 2,0051 - R 7,2324 | Request the lead time here |
Black
|
|
LDPE
|
1.102 in
28.0 mm
|
|
1
|
||
R 2,8946 - R 6,846 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
LDPE
|
1.024 in
26.0 mm
|
0.748 in
19.0 mm
|
1
|
||
R 1,6131 - R 5,2118 | 3196 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
|
LDPE
|
0.984 in
25.0 mm
|
|
1
|
||
R 1,3191 - R 3,3954 | Request the lead time here |
White
|
|
LDPE
|
0.709 in
18.0 mm
|
|
1
|
||
R 3,5277 - R 10,8763 | 300 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
1.417 in
36.0 mm
|
PVC
|
0.63 in
16.0 mm
|
1.142 in
29.0 mm
|
2
|
||
R 1,3332 - R 2,7777 | Request the lead time here |
White
|
|
LDPE
|
0.5 in
12.7 mm
|
0.512 in
13.0 mm
|
1
|
||
R 1,0387 - R 2,1807 | Request the lead time here |
Black
|
|
LDPE
|
0.437 in
11.1 mm
|
0.472 in
12.0 mm
|
1
|
||
R 1,4608 - R 3,3788 | Request the lead time here |
White
|
|
LDPE
|
0.787 in
20.0 mm
|
|
1
|
||
R 2,0503 - R 7,0116 | Request the lead time here |
Black
|
|
LDPE
|
1.181 in
30.0 mm
|
|
1
|
||
R 7,8793 - R 19,2859 | Request the lead time here |
White
|
1 in
25.4 mm
|
LDPE
|
1.102 in
28.0 mm
|
|
3
|
||
R 2,2045 - R 4,2952 | Request the lead time here |
Black
|
0.512 in
13.0 mm
|
LDPE
|
0.197 in
5.0 mm
|
0.421 in
10.7 mm
|
4
|
||
R 2,2329 - R 4,3805 | 98 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.709 in
18.0 mm
|
LDPE
|
0.394 in
10.0 mm
|
0.571 in
14.5 mm
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue