Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
R 13,5357 - R 19,5287 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
15.0 mm
R 15,5929 - R 16,2539 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Female
10.0 mm
R 16,7647 - R 17,4557 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
20.0 mm
R 18,3871 - R 19,5588 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
18.0 mm
R 19,2125 - R 21,3156 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
40.0 mm
R 15,5929 - R 16,2539 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Female
15.0 mm
R 24,3042 - R 25,7432 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Female
45.0 mm
R 45,778 - R 47,2486 Request the lead time here
M6
12.7 mm
12.7 mm
Female/Female
30.0 mm
R 9,5602 - R 15,5226 Request the lead time here
M3
5.0 mm
6.0 mm
Female/Female
10.0 mm
R 15,6096 - R 24,5896 Request the lead time here
M3
10.0 mm
6.0 mm
Female/Female
25.0 mm
R 11,0544 - R 17,9888 Request the lead time here
M4
4.0 mm
8.0 mm
Female/Female
8.0 mm
R 11,0544 - R 17,9888 Request the lead time here
M4
8.0 mm
8.0 mm
Female/Female
20.0 mm
R 11,7507 - R 19,0914 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
12.0 mm
R 20,4617 - R 22,6913 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
50.0 mm
R 16,8406 - R 17,6628 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
15.0 mm
R 19,9557 - R 19,9557 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
30.0 mm
R 20,351 - R 29,4592 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Female
40.0 mm
R 17,2675 - R 18,2953 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
20.0 mm
R 18,1372 - R 20,098 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
45.0 mm
R 15,5929 - R 16,2539 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
15.0 mm
  • of 9
Female To Female Standoff Cylindrical M2.5 15.0 mm

10175941

Price Range
R 19,5287 - R 13,5357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 10.0 mm

10175828

Price Range
R 16,2539 - R 15,5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 20.0 mm

10176108

Price Range
R 17,4557 - R 16,7647

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 18.0 mm

10176290

Price Range
R 19,5588 - R 18,3871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 40.0 mm

10176566

Price Range
R 21,3156 - R 19,2125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 15.0 mm

10175859

Price Range
R 16,2539 - R 15,5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 45.0 mm

10176795

Price Range
R 25,7432 - R 24,3042

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M6 30.0 mm

10177044

Price Range
R 47,2486 - R 45,778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Female To Female Standoff Cylindrical 6.0 mm M3 10.0 mm

10130957

Price Range
R 15,5226 - R 9,5602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    5.0 mm
  • Spacer Length
    10.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 25.0 mm

10131039

Price Range
R 24,5896 - R 15,6096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    25.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 8.0 mm

10131138

Price Range
R 17,9888 - R 11,0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    4.0 mm
  • Spacer Length
    8.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 20.0 mm

10131220

Price Range
R 17,9888 - R 11,0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    20.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 12.0 mm

10131176

Price Range
R 19,0914 - R 11,7507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
  • Spacer Length
    12.0 mm
Female To Female Standoff Cylindrical M4 50.0 mm

10176610

Price Range
R 22,6913 - R 20,4617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 15.0 mm

10176276

Price Range
R 17,6628 - R 16,8406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 30.0 mm

10176535

Price Range
R 19,9557 - R 19,9557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 40.0 mm

10176764

Price Range
R 29,4592 - R 20,351

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M2.5 20.0 mm

10175972

Price Range
R 18,2953 - R 17,2675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 45.0 mm

10176214

Price Range
R 20,098 - R 18,1372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 15.0 mm

10176061

Price Range
R 16,2539 - R 15,5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm