Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
R 17,7261 - R 25,6167 Request the lead time here
M5
9.5 mm
Male/Male
25.0 mm
R 51,0436 - R 68,9437 Request the lead time here
M6
12.7 mm
Male/Male
50.0 mm
R 17,7261 - R 25,6167 Request the lead time here
M5
9.5 mm
Male/Male
20.0 mm
R 28,795 - R 38,1088 Request the lead time here
M6
12.7 mm
Male/Male
45.0 mm
R 18,6837 - R 21,3156 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
40.0 mm
R 17,568 - R 19,4971 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
18.0 mm
R 40,5598 - R 42,3624 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Male
18.0 mm
R 20,5408 - R 22,6755 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Male
25.0 mm
R 32,9538 - R 32,9538 Request the lead time here
M6
12.7 mm
12.7 mm
Female/Male
45.0 mm
R 13,5357 - R 19,5287 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Male
15.0 mm
R 19,2125 - R 21,3156 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
45.0 mm
R 25,7432 - R 25,7432 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Male
45.0 mm
R 18,1372 - R 20,098 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Male
45.0 mm
R 19,8985 - R 22,6913 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
50.0 mm
R 20,351 - R 29,4592 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Male
40.0 mm
R 19,5533 - R 20,9045 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Male
40.0 mm
R 15,0853 - R 17,2043 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
15.0 mm
R 18,7065 - R 28,6527 Request the lead time here
M4
8.0 mm
Male/Male
50.0 mm
R 18,5484 - R 18,5484 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Male
18.0 mm
R 21,0784 - R 22,3434 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
20.0 mm
  • of 9
Male To Male Standoff Round 9.5 mm M5 25.0 mm PA

10176894

Price Range
R 25,6167 - R 17,7261

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 12.7 mm M6 50.0 mm PA

10177150

Price Range
R 68,9437 - R 51,0436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    50.0 mm
Male To Male Standoff Round 9.5 mm M5 20.0 mm PA

10176863

Price Range
R 25,6167 - R 17,7261

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 12.7 mm M6 45.0 mm PA

10177129

Price Range
R 38,1088 - R 28,795

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    45.0 mm
Male To Female Standoff Round 8.0 mm M4 40.0 mm

10036211

Price Range
R 21,3156 - R 18,6837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 18.0 mm

10176467

Price Range
R 19,4971 - R 17,568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 9.5 mm M4 18.0 mm

10176665

Price Range
R 42,3624 - R 40,5598

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 9.5 mm M5 25.0 mm

10176887

Price Range
R 22,6755 - R 20,5408

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 12.7 mm M6 45.0 mm

10177112

Price Range
R 32,9538 - R 32,9538

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Male To Female Standoff Round 8.0 mm M2.5 15.0 mm

10175958

Price Range
R 19,5287 - R 13,5357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 45.0 mm

10176597

Price Range
R 21,3156 - R 19,2125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 9.5 mm M4 45.0 mm

10176801

Price Range
R 25,7432 - R 25,7432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 8.0 mm M3 45.0 mm

10176412

Price Range
R 20,098 - R 18,1372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 50.0 mm

10176627

Price Range
R 22,6913 - R 19,8985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 9.5 mm M4 40.0 mm

10176771

Price Range
R 29,4592 - R 20,351

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 8.0 mm M3 40.0 mm

10176382

Price Range
R 20,9045 - R 19,5533

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 15.0 mm

10176443

Price Range
R 17,2043 - R 15,0853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Male Standoff Round 8.0 mm M4 50.0 mm PA

10176634

Price Range
R 28,6527 - R 18,7065

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    50.0 mm
Male To Female Standoff Round 8.0 mm M3 18.0 mm

10176306

Price Range
R 18,5484 - R 18,5484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 20.0 mm

10176481

Price Range
R 22,3434 - R 21,0784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm