Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 248,3325 - R 486,5532 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M10
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 278,9184 - R 278,9184 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M20
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 526,6781 - R 526,6781 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M20
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 215,9473 - R 423,4814 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M10
|
1.654 in
42.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 438,6146 - R 858,7888 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M10
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| R 265,4323 - R 265,4323 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M20
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 438,6146 - R 858,7888 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M12
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| R 461,1274 - R 903,8401 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M16
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 278,9184 - R 278,9184 | 23 In stock - Delivery conditions may apply, visit our FAQs |
1.929 in
49.0 mm
|
Black
|
M16
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 460,8471 - R 460,8471 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M16
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 247,4252 - R 484,8637 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M10
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 438,6146 - R 858,7888 | Request the lead time here |
1.693 in
43.0 mm
|
Black
|
M10
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 517,3631 - R 1 013,6524 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M16
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 461,1274 - R 903,8401 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 438,6145 - R 438,6145 | Request the lead time here |
1.693 in
43.0 mm
|
Black
|
M16
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 269,9379 - R 269,9379 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M20
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 247,4251 - R 247,4251 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 460,8471 - R 460,8471 | Request the lead time here |
1.693 in
43.0 mm
|
Black
|
M12
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 278,9184 - R 278,9184 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| R 539,8451 - R 1 057,5774 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M20
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in