Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 3,3221 - R 8,4744 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 6,9054 - R 17,6049 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.378 in
35.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 5,092 - R 13,0123 | 515 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.26 in
32.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| 10285978 | R 4,9904 - R 12,739 | 300 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.26 in
32.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
| R 10,3581 - R 26,4074 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 7,8048 - R 19,9012 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.496 in
38.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 3,7138 - R 9,4585 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 3,061 - R 7,8183 | 80 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.748 in
19.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 4,9904 - R 12,739 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 4,5987 - R 11,7548 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 8,6897 - R 22,1975 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 7,2825 - R 18,589 | 250 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 8,0514 - R 20,5573 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 7,6742 - R 19,5732 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 24,43 - R 62,3281 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
1.5 mm | 0.059 in
|
||
| R 7,4421 - R 24,3525 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| R 209,4271 - R 220,4375 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M16
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| R 16,7702 - R 42,7549 | Request the lead time here |
1.339 in
34.0 mm
|
Black
|
|
1.339 in
34.0 mm
|
|
1.575 in
40.0 mm
|
1.5 mm | 0.059 in
|
||
| R 24,43 - R 62,3281 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
2.0 mm | 0.079 in
|
||
| R 7,0359 - R 17,933 | 224 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.496 in
38.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in