Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
R 248,3325 - R 486,5532 Request the lead time here
42.0 mm
Black
M10
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 278,9184 - R 278,9184 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 526,6781 - R 526,6781 Request the lead time here
42.0 mm
Black
M20
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 215,9473 - R 423,4814 Request the lead time here
42.0 mm
Black
M10
42.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 438,6146 - R 858,7888 Request the lead time here
35.0 mm
Black
M10
35.0 mm
30.0 mm
1.0 mm | 0.039 in
R 265,4323 - R 265,4323 Request the lead time here
42.0 mm
Black
M20
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 438,6146 - R 858,7888 Request the lead time here
35.0 mm
Black
M12
35.0 mm
30.0 mm
1.0 mm | 0.039 in
R 461,1274 - R 903,8401 Request the lead time here
49.0 mm
Black
M16
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 278,9184 - R 278,9184 23 In stock - Delivery conditions may apply, visit our FAQs
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 460,8471 - R 460,8471 Request the lead time here
42.0 mm
Black
M16
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 247,4252 - R 484,8637 Request the lead time here
49.0 mm
Black
M10
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 438,6146 - R 858,7888 Request the lead time here
43.0 mm
Black
M10
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 517,3631 - R 1 013,6524 Request the lead time here
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 461,1274 - R 903,8401 Request the lead time here
49.0 mm
Black
M12
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 438,6145 - R 438,6145 Request the lead time here
43.0 mm
Black
M16
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 269,9379 - R 269,9379 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 247,4251 - R 247,4251 Request the lead time here
49.0 mm
Black
M12
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 460,8471 - R 460,8471 Request the lead time here
43.0 mm
Black
M12
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 278,9184 - R 278,9184 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
R 539,8451 - R 1 057,5774 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274323

Price Range
R 486,5532 - R 248,3325

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274408

Price Range
R 278,9184 - R 278,9184

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Round Threaded Inserts - Metal 42.0 mm Black PA

10637630

Price Range
R 526,6781 - R 526,6781

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274309

Price Range
R 423,4814 - R 215,9473

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274415

Price Range
R 858,7888 - R 438,6146

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274347

Price Range
R 265,4323 - R 265,4323

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274422

Price Range
R 858,7888 - R 438,6146

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274477

Price Range
R 903,8401 - R 461,1274

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274392

Price Range
R 278,9184 - R 278,9184

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Round Threaded Inserts - Metal 42.0 mm Black PA

10628522

Price Range
R 460,8471 - R 460,8471

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274354

Price Range
R 484,8637 - R 247,4252

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274439

Price Range
R 858,7888 - R 438,6146

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274491

Price Range
R 1 013,6524 - R 517,3631

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274460

Price Range
R 903,8401 - R 461,1274

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274446

Price Range
R 438,6145 - R 438,6145

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274378

Price Range
R 269,9379 - R 269,9379

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274361

Price Range
R 247,4251 - R 247,4251

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Round Threaded Inserts - Metal 43.0 mm Black PA

10637456

Price Range
R 460,8471 - R 460,8471

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274385

Price Range
R 278,9184 - R 278,9184

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274484

Price Range
R 1 057,5774 - R 539,8451

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20