Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
R 11,9022 - R 25,5665 Request the lead time here
M6
Black
Steel
22.0 mm
1.0 mm
R 9,165 - R 24,6092 100 In stock - Delivery conditions may apply, visit our FAQs
M6
Natural
Steel
19.0 mm
1.0 mm
R 6,0433 - R 13,0648 Request the lead time here
18.0 mm
M8
Black
HDPE
18.0 mm
2.0 mm
R 8,8882 - R 19,9914 Request the lead time here
18.0 mm
M8
Black
HDPE
32.0 mm
2.0 mm
R 21,0057 - R 34,6331 Request the lead time here
M10
Natural
Steel
25.0 mm
1.2 mm
R 71,2353 - R 135,1998 Request the lead time here
M10
Cast Aluminium Alloy
32.0 mm
1.5 mm
R 12,2559 - R 26,2986 Request the lead time here
M8
Black
Steel
25.0 mm
1.2 mm
R 68,7795 - R 145,3249 Request the lead time here
M10
Cast Aluminium Alloy
32.0 mm
2.0 mm
R 13,1478 - R 29,5648 Request the lead time here
20.0 mm
M10
Black
HDPE
40.0 mm
2.0 mm
R 6,8737 - R 14,8105 Request the lead time here
19.0 mm
M10
Black
PP
20.0 mm
2.0 mm
R 17,5765 - R 28,4948 Request the lead time here
33.0 mm
M6
Black
Nylon
25.0 mm
2.0 mm
R 9,9339 - R 14,6416 Request the lead time here
34.0 mm
M6
Black
Nylon
16.0 mm
2.0 mm
R 7,4119 - R 15,0921 Request the lead time here
M8
Black
PA
20.0 mm
2.0 mm
R 10,0723 - R 14,0784 3150 In stock - Delivery conditions may apply, visit our FAQs
34.0 mm
M8
Black
Nylon
16.0 mm
2.0 mm
10291689 R 14,0858 - R 30,2406 200 In stock - Delivery conditions may apply, visit our FAQs
M8
Black
Steel
32.0 mm
1.2 mm
R 13,3016 - R 28,5512 Request the lead time here
M8
Natural
Steel
25.0 mm
1.2 mm
R 8,2423 - R 17,7952 Request the lead time here
19.0 mm
M8
Black
HDPE
30.0 mm
2.0 mm
R 6,8737 - R 14,8105 Request the lead time here
19.0 mm
M8
Black
HDPE
25.0 mm
2.0 mm
R 13,8323 - R 18,438 Request the lead time here
M6
Natural
Steel
51.0 mm
1.2 mm
R 29,325 - R 48,3174 1240 In stock - Delivery conditions may apply, visit our FAQs
M10
Natural
Steel
51.0 mm
1.2 mm
  • of 4
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291658

Price Range
R 25,5665 - R 11,9022

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 19.0 mm 1.0 mm Steel

10291733

Price Range
R 24,6092 - R 9,165

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    19.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286470

Price Range
R 13,0648 - R 6,0433

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286579

Price Range
R 19,9914 - R 8,8882

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M10 25.0 mm 1.2 mm Steel

10304754

Price Range
R 34,6331 - R 21,0057

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert Cast Aluminium Alloy

10163900

Price Range
R 135,1998 - R 71,2353

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616991099
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291672

Price Range
R 26,2986 - R 12,2559

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Threaded Insert Cast Aluminium Alloy

10163917

Price Range
R 145,3249 - R 68,7795

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616999099
Threaded Insert 2.0 mm HDPE Black

10286586

Price Range
R 29,5648 - R 13,1478

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M10 2.0 mm PP Black

10294079

Price Range
R 14,8105 - R 6,8737

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    PP
Threaded Insert Nylon Black

10252857

Price Range
R 28,4948 - R 17,5765

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    33.0 mm
  • WT
    2.0 mm
  • Thread Size
    M6
  • Material
    Nylon
Threaded Insert Nylon Black

10252833

Price Range
R 14,6416 - R 9,9339

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    34.0 mm
  • WT
    2.0 mm
  • Thread Size
    M6
  • Material
    Nylon
Threaded Insert M8 Round 2.0 mm PA Black

10241721

Price Range
R 15,0921 - R 7,4119

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    PA
  • Insert Material
    PA
Threaded Insert Nylon Black

10252840

Price Range
R 14,0784 - R 10,0723

Stock Levels
3150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    16.0 mm
  • H
    34.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    Nylon
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291689

Price Range
R 30,2406 - R 14,0858

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291764

Price Range
R 28,5512 - R 13,3016

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286555

Price Range
R 17,7952 - R 8,2423

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286517

Price Range
R 14,8105 - R 6,8737

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M6 51.0 mm 1.2 mm Steel

10435922

Price Range
R 18,438 - R 13,8323

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M6
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M10 51.0 mm 1.2 mm Steel

10304730

Price Range
R 48,3174 - R 29,325

Stock Levels
1240 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel