Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 13,1478 - R 29,5648 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,8737 - R 14,8105 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
PP
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 11,9022 - R 25,5665 | Request the lead time here |
|
M6
|
Black
|
Steel
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| R 9,165 - R 24,6092 | 100 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
Natural
|
Steel
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| R 6,0433 - R 13,0648 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| R 8,8882 - R 19,9914 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| R 21,0057 - R 34,6331 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| R 8,0578 - R 17,401 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| R 71,2353 - R 135,1998 | Request the lead time here |
|
M10
|
|
Cast Aluminium Alloy
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| R 12,2559 - R 26,2986 | Request the lead time here |
|
M8
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| R 12,7941 - R 27,4812 | Request the lead time here |
|
M6
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| R 25,692 - R 53,389 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Black
|
Nylon
|
1.496 in
38.0 mm
|
0.079 in
2.0 mm
|
||
| R 20,9047 - R 36,9206 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| R 17,336 - R 33,9902 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| R 29,1013 - R 47,1482 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| R 10,226 - R 27,4812 | Request the lead time here |
|
M10
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
||
| R 29,325 - R 48,3174 | 1240 In stock - Delivery conditions may apply, visit our FAQs |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| R 61,3872 - R 144,727 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| R 13,3016 - R 28,5512 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
||
| R 8,2423 - R 17,7952 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm