Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.
The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.
Material: ABS, PE Colour: Black, Silver, Chrome Series Code: SR5723, SR1562
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | t | h | Colour | Material | D | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 2,8041 - R 6,4595 | Request the lead time here |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Silver
|
PE
|
0.512 in
13.0 mm
|
|
||
R 3,8142 - R 10,1034 | 322 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Silver
|
PE
|
1.181 in
30.0 mm
|
|
||
10254066 | R 6,8143 - R 13,7472 | Request the lead time here |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Silver
|
PE
|
0.63 in
16.0 mm
|
|
|
R 10,4929 - R 18,5504 | Request the lead time here |
0.059 in
1.5 mm
|
0.563 in
14.3 mm
|
Chrome
|
PE
|
1.969 in
50.0 mm
|
|
||
R 2,8041 - R 6,7908 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
PE
|
0.709 in
18.0 mm
|
|
||
R 3,0906 - R 8,6679 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
PE
|
0.748 in
19.0 mm
|
|
||
R 5,9098 - R 12,1461 | Request the lead time here |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Silver
|
PE
|
1.378 in
35.0 mm
|
|
||
R 13,478 - R 28,9299 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.551 in
14.0 mm
|
|
||
R 10,7793 - R 28,9299 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.472 in
12.0 mm
|
|
||
R 10,7793 - R 28,9299 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.512 in
13.0 mm
|
|
||
R 3,3468 - R 7,7845 | 183 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
0.866 in
22.0 mm
|
Silver
|
PE
|
0.866 in
22.0 mm
|
|
||
R 13,478 - R 28,9299 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Silver
|
ABS
|
0.394 in
10.0 mm
|
|
||
R 14,9705 - R 14,9705 | Request the lead time here |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.984 in
25.0 mm
|
|
||
R 11,9553 - R 14,9705 | Request the lead time here |
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.984 in
25.0 mm
|
|
||
R 14,9705 - R 32,1321 | Request the lead time here |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.866 in
22.0 mm
|
|
||
R 17,9706 - R 38,4812 | Request the lead time here |
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.181 in
30.0 mm
|
|
||
R 3,8142 - R 9,6617 | Request the lead time here |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
Silver
|
PE
|
1.26 in
32.0 mm
|
|
||
R 3,0906 - R 8,9991 | 2700 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
PE
|
0.787 in
20.0 mm
|
|
||
R 18,8601 - R 44,996 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.26 in
32.0 mm
|
|
||
R 3,6936 - R 8,6127 | Request the lead time here |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
Silver
|
PE
|
0.984 in
25.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue