Menu Search

Round Tube Inserts - Chrome Finish

In stock

Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.

The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.

  • Ribbed shank.
  • Easy insertion and retention.
  • Provides a neat finish.
Material: ABS, PE Colour: Black, Silver, Chrome Series Code: SR5723, SR1562

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability t h Colour Material D Type View
R 2,8041 - R 6,4595 Request the lead time here
1.5 mm
8.0 mm
Silver
PE
13.0 mm
R 3,8142 - R 10,1034 322 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
16.0 mm
Silver
PE
30.0 mm
10254066 R 6,8143 - R 13,7472 Request the lead time here
1.5 mm
16.0 mm
Silver
PE
16.0 mm
R 10,4929 - R 18,5504 Request the lead time here
1.5 mm
14.3 mm
Chrome
PE
50.0 mm
R 2,8041 - R 6,7908 Request the lead time here
1.5 mm
10.0 mm
Silver
PE
18.0 mm
R 3,0906 - R 8,6679 Request the lead time here
1.5 mm
10.0 mm
Silver
PE
19.0 mm
R 5,9098 - R 12,1461 Request the lead time here
1.5 mm
16.0 mm
Silver
PE
35.0 mm
R 13,478 - R 28,9299 Request the lead time here
1.0 mm
5.0 mm
Silver
ABS
14.0 mm
R 10,7793 - R 28,9299 Request the lead time here
1.0 mm
5.0 mm
Silver
ABS
12.0 mm
R 10,7793 - R 28,9299 Request the lead time here
1.0 mm
5.0 mm
Silver
ABS
13.0 mm
R 3,3468 - R 7,7845 183 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
22.0 mm
Silver
PE
22.0 mm
R 13,478 - R 28,9299 Request the lead time here
1.0 mm
5.0 mm
Silver
ABS
10.0 mm
R 14,9705 - R 14,9705 Request the lead time here
1.0 mm
8.0 mm
Silver
ABS
25.0 mm
R 11,9553 - R 14,9705 Request the lead time here
1.2 mm
8.0 mm
Silver
ABS
25.0 mm
R 14,9705 - R 32,1321 Request the lead time here
1.0 mm
8.0 mm
Silver
ABS
22.0 mm
R 17,9706 - R 38,4812 Request the lead time here
2.0 mm
10.0 mm
Silver
ABS
30.0 mm
R 3,8142 - R 9,6617 Request the lead time here
1.5 mm
16.0 mm
Silver
PE
32.0 mm
R 3,0906 - R 8,9991 2700 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
10.0 mm
Silver
PE
20.0 mm
R 18,8601 - R 44,996 Request the lead time here
1.5 mm
10.0 mm
Silver
ABS
32.0 mm
R 3,6936 - R 8,6127 Request the lead time here
1.5 mm
15.0 mm
Silver
PE
25.0 mm
  • of 6
Round Tube Insert 13.0 mm 1.5 mm Silver PE

10256916

Price Range
R 6,4595 - R 2,8041

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • h
    8.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver
Round Tube Insert 30.0 mm 1.5 mm Silver PE

10254042

Price Range
R 10,1034 - R 3,8142

Stock Levels
322 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    30.0 mm
  • h
    16.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver
Round Tube Insert 16.0 mm 1.5 mm Silver PE

10254066

Price Range
R 13,7472 - R 6,8143

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • h
    16.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver
Round Tube Insert 50.0 mm 1.5 mm Chrome PE

10254073

Price Range
R 18,5504 - R 10,4929

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • h
    14.3 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Chrome
Round Tube Insert 10.0 mm Silver PE

10256893

Price Range
R 6,7908 - R 2,8041

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • h
    10.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver
Round Tube Insert 19.0 mm 1.5 mm Silver PE

10256923

Price Range
R 8,6679 - R 3,0906

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • h
    10.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver
Round Tube Insert 35.0 mm 1.5 mm Silver PE

10254059

Price Range
R 12,1461 - R 5,9098

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • h
    16.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver
Round Tube Insert 14.0 mm 1.0 mm Silver ABS

10288696

Price Range
R 28,9299 - R 13,478

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • h
    5.0 mm
  • t
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Round Tube Insert 12.0 mm 1.0 mm Silver ABS

10288672

Price Range
R 28,9299 - R 10,7793

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • h
    5.0 mm
  • t
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Round Tube Insert 13.0 mm 1.0 mm Silver ABS

10288689

Price Range
R 28,9299 - R 10,7793

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • h
    5.0 mm
  • t
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Round Tube Insert 22.0 mm Silver PE

10256909

Price Range
R 7,7845 - R 3,3468

Stock Levels
183 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    22.0 mm
  • h
    22.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver
Round Tube Insert 10.0 mm Silver ABS

10288665

Price Range
R 28,9299 - R 13,478

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • h
    5.0 mm
  • t
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Round Tube Insert 25.0 mm 1.0 mm Silver ABS

10288757

Price Range
R 14,9705 - R 14,9705

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • h
    8.0 mm
  • t
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Round Tube Insert 25.0 mm 1.2 mm Silver ABS

10288764

Price Range
R 14,9705 - R 11,9553

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • h
    8.0 mm
  • t
    1.2 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Round Tube Insert 22.0 mm 1.0 mm Silver ABS

10288740

Price Range
R 32,1321 - R 14,9705

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • h
    8.0 mm
  • t
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Round Tube Insert 30.0 mm 2.0 mm Silver ABS

10288825

Price Range
R 38,4812 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • h
    10.0 mm
  • t
    2.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Round Tube Insert 32.0 mm 1.5 mm Silver PE

10254547

Price Range
R 9,6617 - R 3,8142

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h
    16.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver
Round Tube Insert 10.0 mm Silver PE

10256947

Price Range
R 8,9991 - R 3,0906

Stock Levels
2700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    20.0 mm
  • h
    10.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver
Round Tube Insert 32.0 mm 1.5 mm Silver ABS

10288849

Price Range
R 44,996 - R 18,8601

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h
    10.0 mm
  • t
    1.5 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Round Tube Insert 25.0 mm 1.5 mm Silver PE

10254035

Price Range
R 8,6127 - R 3,6936

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • h
    15.0 mm
  • t
    1.5 mm
  • Full Material
    Polyethylene
  • Colour
    Silver