Our Round Tube Inserts feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.
The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.
Material: ABS, PE Colour: Black, Silver, Chrome Series Code: SR5723, SR1562
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | t | h | Colour | Material | D | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 20,9406 - R 49,9096 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
1.26 in
32.0 mm
|
|
||
R 12,1932 - R 15,2231 | Request the lead time here |
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
Black
|
ABS
|
0.787 in
20.0 mm
|
|
||
R 15,1363 - R 40,5792 | Request the lead time here |
0.047 in
1.2 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.102 in
28.0 mm
|
|
||
R 18,8601 - R 20,9557 | Request the lead time here |
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.26 in
32.0 mm
|
|
||
R 14,9705 - R 32,1321 | Request the lead time here |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.984 in
25.0 mm
|
|
||
R 14,8951 - R 17,5334 | Request the lead time here |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
0.984 in
25.0 mm
|
|
||
R 40,4038 - R 44,8964 | Request the lead time here |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Silver
|
ABS
|
2.362 in
60.0 mm
|
|
||
R 11,9854 - R 14,9705 | Request the lead time here |
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
Black
|
ABS
|
0.394 in
10.0 mm
|
|
||
R 12,1932 - R 15,2231 | Request the lead time here |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
0.709 in
18.0 mm
|
|
||
R 43,0954 - R 47,8756 | Request the lead time here |
0.059 in
1.5 mm
|
0.433 in
11.0 mm
|
Black
|
ABS
|
2.362 in
60.0 mm
|
|
||
R 41,6541 - R 56,0456 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
1.102 in
28.0 mm
|
|
||
R 11,6839 - R 31,3591 | Request the lead time here |
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
0.63 in
16.0 mm
|
|
||
R 14,081 - R 16,5836 | Request the lead time here |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
0.984 in
25.0 mm
|
|
||
R 12,498 - R 15,6037 | Request the lead time here |
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
0.866 in
22.0 mm
|
|
||
R 16,2369 - R 19,1164 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
1.181 in
30.0 mm
|
|
||
R 21,2682 - R 23,6216 | Request the lead time here |
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
1.26 in
32.0 mm
|
|
||
R 43,0954 - R 47,8756 | Request the lead time here |
0.047 in
1.2 mm
|
0.433 in
11.0 mm
|
Black
|
ABS
|
2.362 in
60.0 mm
|
|
||
R 30,7853 - R 77,8458 | Request the lead time here |
0.059 in
1.5 mm
|
0.433 in
11.0 mm
|
Silver
|
ABS
|
1.969 in
50.0 mm
|
|
||
R 36,1976 - R 77,8458 | Request the lead time here |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Silver
|
ABS
|
1.969 in
50.0 mm
|
|
||
R 36,1976 - R 77,8458 | Request the lead time here |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Silver
|
ABS
|
1.969 in
50.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue