Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20774851
20774851
| Quantity | Unit price |
|---|---|
| 3000 - 14999 | R 0,8646 |
| 15000 + | R 0,7781 |
| D | 20.0 mm |
|---|---|
| D | 0.787 in |
| H1 | 5.0 mm |
| H1 | 0.197 in |
| h | 0.453 in |
| h | 11.5 mm |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 0.098 in |
| Maximum Wall Thickness | 2.5 mm |
| Full Material | Low Density Polyethylene |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue