20774974
20774974
| Quantity | Unit price |
|---|---|
| 3000 - 14999 | R 0,7995 |
| 15000 + | R 0,7195 |
| D | 0.866 in |
|---|---|
| D | 22.0 mm |
| H1 | 0.197 in |
| H1 | 5.0 mm |
| h | 11.5 mm |
| h | 0.453 in |
| Minimum Wall Thickness | 0.039 in |
| Minimum Wall Thickness | 1.0 mm |
| Maximum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 2.0 mm |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue