Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 2,2486 - R 3,119 Request the lead time here
3.6 mm
6.0 mm
25.0 mm
R 3,7059 - R 6,9101 Request the lead time here
0.7 mm
2.2 mm
12.7 mm
R 1,6102 - R 2,2195 Request the lead time here
4.2 mm
8.0 mm
4.0 mm
R 0,8918 - R 1,6445 Request the lead time here
0.7 mm
2.2 mm
1.6 mm
R 1,9729 - R 2,7273 Request the lead time here
3.1 mm
6.0 mm
20.0 mm
R 1,6248 - R 1,6248 Request the lead time here
3.1 mm
6.0 mm
7.5 mm
R 2,4372 - R 3,148 Request the lead time here
3.1 mm
6.0 mm
30.0 mm
R 1,4652 - R 2,0455 Request the lead time here
3.4 mm
6.0 mm
4.0 mm
R 2,6838 - R 3,7428 Request the lead time here
3.4 mm
6.0 mm
35.0 mm
R 1,4797 - R 1,4797 Request the lead time here
3.1 mm
6.0 mm
4.0 mm
R 1,5812 - R 1,5812 6000 In stock - Delivery conditions may apply, visit our FAQs
3.1 mm
6.0 mm
5.0 mm
R 2,0309 - R 2,8433 Request the lead time here
3.6 mm
6.0 mm
18.0 mm
R 1,9439 - R 2,7418 490 In stock - Delivery conditions may apply, visit our FAQs
3.4 mm
6.0 mm
12.0 mm
R 1,6102 - R 2,2486 Request the lead time here
3.4 mm
6.0 mm
6.0 mm
R 1,7263 - R 2,3936 Request the lead time here
3.1 mm
8.0 mm
5.0 mm
R 1,6102 - R 2,2195 Request the lead time here
3.1 mm
8.0 mm
3.0 mm
R 1,4652 - R 2,0455 Request the lead time here
3.4 mm
6.0 mm
3.0 mm
R 1,9149 - R 2,6838 Request the lead time here
3.1 mm
6.0 mm
18.0 mm
R 1,8133 - R 2,5532 Request the lead time here
3.1 mm
8.0 mm
7.5 mm
R 1,8424 - R 2,5822 Request the lead time here
3.4 mm
6.0 mm
12.0 mm
  • of 44
Spacer 3.6 mm 6.0 mm 25.0 mm PA

10044674

Price Range
R 3,119 - R 2,2486

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 0.7 mm 2.2 mm 12.7 mm Nylon 6

10169193

Price Range
R 6,9101 - R 3,7059

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    0.7 mm
  • Outside Diameter
    2.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 4.2 mm 8.0 mm 4.0 mm PA

10044766

Price Range
R 2,2195 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 0.7 mm 2.2 mm 1.6 mm Nylon 6

10169124

Price Range
R 1,6445 - R 0,8918

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    1.6 mm
  • Inside Diameter
    0.7 mm
  • Outside Diameter
    2.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 3.1 mm 6.0 mm 20.0 mm PA

10043752

Price Range
R 2,7273 - R 1,9729

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 7.5 mm PA

10043639

Price Range
R 1,6248 - R 1,6248

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 30.0 mm PA

10043790

Price Range
R 3,148 - R 2,4372

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 4.0 mm PA

10044018

Price Range
R 2,0455 - R 1,4652

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 35.0 mm PA

10044421

Price Range
R 3,7428 - R 2,6838

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 4.0 mm PA

10043578

Price Range
R 1,4797 - R 1,4797

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 5.0 mm PA

10043585

Price Range
R 1,5812 - R 1,5812

Stock Levels
6000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 18.0 mm PA

10044643

Price Range
R 2,8433 - R 2,0309

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 12.0 mm PA

10044193

Price Range
R 2,7418 - R 1,9439

Stock Levels
490 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 6.0 mm PA

10044094

Price Range
R 2,2486 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 8.0 mm 5.0 mm PA

10043868

Price Range
R 2,3936 - R 1,7263

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 8.0 mm 3.0 mm PA

10043844

Price Range
R 2,2195 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 3.0 mm PA

10043974

Price Range
R 2,0455 - R 1,4652

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 18.0 mm PA

10043738

Price Range
R 2,6838 - R 1,9149

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 8.0 mm 7.5 mm PA

10043882

Price Range
R 2,5532 - R 1,8133

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 12.0 mm PA

10044216

Price Range
R 2,5822 - R 1,8424

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black