Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Thread Sizes (All) | Colour | h | Thread Standard | View | |
---|---|---|---|---|---|---|---|---|
10008973 | R 24,7247 - R 53,9952 | Request the lead time here |
2.122 in
53.9 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
|
R 4,7836 - R 10,3264 | Request the lead time here |
0.783 in
19.9 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
R 18,2751 - R 39,4507 | Request the lead time here |
1.752 in
44.5 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
R 1,9297 - R 3,1745 | Request the lead time here |
0.406 in
10.3 mm
|
Non Threaded
|
Red
|
0.512 in
13.0 mm
|
Non Threaded
|
||
R 1,7186 - R 3,9254 | Request the lead time here |
0.343 in
8.7 mm
|
Non Threaded
|
Red
|
0.512 in
13.0 mm
|
Non Threaded
|
||
R 1,6734 - R 3,5223 | Request the lead time here |
0.311 in
7.9 mm
|
Non Threaded
|
Red
|
0.512 in
13.0 mm
|
Non Threaded
|
||
R 1,8091 - R 3,9585 | 200 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
Non Threaded
|
Red
|
0.512 in
13.0 mm
|
Non Threaded
|
||
R 1,9598 - R 2,5893 | Request the lead time here |
0.205 in
5.2 mm
|
Non Threaded
|
Black
|
0.984 in
25.0 mm
|
Non Threaded
|
||
R 1,99 - R 2,65 | Request the lead time here |
0.252 in
6.4 mm
|
Non Threaded
|
Black
|
0.748 in
19.0 mm
|
Non Threaded
|
||
R 2,5026 - R 4,1959 | Request the lead time here |
0.543 in
13.8 mm
|
M14
|
Black
|
0.512 in
13.0 mm
|
Metric Threads
|
||
R 2,4121 - R 3,2076 | Request the lead time here |
0.303 in
7.7 mm
|
|
Black
|
0.984 in
25.0 mm
|
|
||
R 1,7337 - R 2,5893 | Request the lead time here |
0.303 in
7.7 mm
|
5/16;M8
|
Black
|
0.512 in
13.0 mm
|
UNF Threads
|
||
R 2,0805 - R 3,18 | Request the lead time here |
0.252 in
6.4 mm
|
Non Threaded
|
Black
|
0.984 in
25.0 mm
|
Non Threaded
|
||
R 3,9499 - R 6,7908 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.685 in
17.4 mm
|
M18
|
Black
|
0.984 in
25.0 mm
|
Metric Threads
|
||
R 3,5278 - R 4,6762 | 4500 In stock - Delivery conditions may apply, visit our FAQs |
0.598 in
15.2 mm
|
Non Threaded
|
Black
|
0.748 in
19.0 mm
|
Non Threaded
|
||
R 2,2011 - R 2,9371 | Request the lead time here |
0.343 in
8.7 mm
|
Non Threaded
|
Black
|
0.748 in
19.0 mm
|
Non Threaded
|
||
R 1,8694 - R 3,2629 | 190 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
1/8;3/8;M10
|
Black
|
0.512 in
13.0 mm
|
UNF Threads
|
||
R 2,2011 - R 3,9198 | 3501 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
7/16;M12
|
Black
|
0.512 in
13.0 mm
|
UNF Threads
|
||
R 2,1408 - R 3,18 | Request the lead time here |
0.311 in
7.9 mm
|
5/16;M8
|
Black
|
0.748 in
19.0 mm
|
UNF Threads
|
||
R 2,1408 - R 2,8543 | Request the lead time here |
0.303 in
7.7 mm
|
5/16;M8
|
Black
|
0.748 in
19.0 mm
|
UNF Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue