Our Plastic Saddle Washers range consists of Nylon Saddle Washers.
This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.
A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Height | Inside Diameter | Outside Diameter | Compatible Tube Size | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 4,0676 - R 7,41 | 50 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.244 in
6.2 mm
|
0.748 in
19.0 mm
|
|
M6
|
0.315 in
8.0 mm
|
||
| R 4,7503 - R 8,6474 | Request the lead time here |
0.354 in
9.0 mm
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
|
M6
|
0.354 in
9.0 mm
|
||
| R 5,4188 - R 9,8989 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
0.984 in
25.0 mm
|
|
M6
|
0.394 in
10.0 mm
|
||
| R 2,432 - R 3,1716 | Request the lead time here |
0.217 in
5.5 mm
|
0.205 in
5.2 mm
|
0.512 in
13.0 mm
|
|
M5
|
0.217 in
5.5 mm
|
||
| R 2,432 - R 3,1716 | Request the lead time here |
0.217 in
5.5 mm
|
0.165 in
4.2 mm
|
0.512 in
13.0 mm
|
|
M4
|
0.217 in
5.5 mm
|
||
| R 2,1334 - R 2,9725 | Request the lead time here |
|
0.13 in
3.3 mm
|
0.394 in
10.0 mm
|
|
M3
|
0.165 in
4.2 mm
|
||
| R 2,7307 - R 3,4987 | Request the lead time here |
0.268 in
6.8 mm
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
|
M5
|
0.268 in
6.8 mm
|
||
| R 5,4188 - R 9,8989 | Request the lead time here |
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
0.984 in
25.0 mm
|
|
M8
|
0.394 in
10.0 mm
|
||
| R 4,7503 - R 8,6474 | Request the lead time here |
0.354 in
9.0 mm
|
0.205 in
5.2 mm
|
0.866 in
22.0 mm
|
|
M5
|
0.354 in
9.0 mm
|
||
| R 5,9308 - R 10,795 | Request the lead time here |
|
0.323 in
8.2 mm
|
0.866 in
22.0 mm
|
|
M8
|
0.354 in
9.0 mm
|
||
| R 4,7503 - R 8,6474 | Request the lead time here |
0.354 in
9.0 mm
|
0.205 in
5.2 mm
|
0.866 in
22.0 mm
|
|
M5
|
0.354 in
9.0 mm
|
||
| R 9,4723 - R 15,4173 | Request the lead time here |
0.472 in
12.0 mm
|
0.327 in
8.3 mm
|
1.26 in
32.0 mm
|
|
M8
|
0.472 in
12.0 mm
|
||
| R 20,31 - R 35,8696 | 40 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
0.409 in
10.4 mm
|
1.575 in
40.0 mm
|
|
M10
|
0.461 in
11.7 mm
|
||
| R 4,7503 - R 8,6474 | 15 In stock - Delivery conditions may apply, visit our FAQs |
0.354 in
9.0 mm
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
|
M6
|
0.354 in
9.0 mm
|
||
| R 6,7842 - R 11,0083 | Request the lead time here |
0.433 in
11.0 mm
|
0.327 in
8.3 mm
|
1.102 in
28.0 mm
|
|
M8
|
0.433 in
11.0 mm
|
||
| R 20,31 - R 35,8696 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.65 in
16.5 mm
|
1.575 in
40.0 mm
|
|
M16
|
0.472 in
12.0 mm
|
||
| R 4,0676 - R 7,41 | 600 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
0.748 in
19.0 mm
|
|
M5
|
0.315 in
8.0 mm
|
||
| R 5,9308 - R 10,795 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.354 in
9.0 mm
|
0.323 in
8.2 mm
|
0.866 in
22.0 mm
|
|
M8
|
0.354 in
9.0 mm
|
||
| R 6,7842 - R 11,0083 | Request the lead time here |
0.433 in
11.0 mm
|
0.327 in
8.3 mm
|
1.102 in
28.0 mm
|
|
M8
|
0.433 in
11.0 mm
|
||
| R 20,31 - R 35,8696 | Request the lead time here |
0.472 in
12.0 mm
|
0.65 in
16.5 mm
|
1.575 in
40.0 mm
|
|
M16
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue