Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Plastic Saddle Washers range consists of Nylon Saddle Washers.
This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.
A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Height | Inside Diameter | Outside Diameter | Compatible Tube Size | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 4,0676 - R 7,41 | Request the lead time here |
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
0.748 in
19.0 mm
|
|
M5
|
0.315 in
8.0 mm
|
||
| R 5,4188 - R 9,8989 | Request the lead time here |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
0.984 in
25.0 mm
|
|
M6
|
0.394 in
10.0 mm
|
||
| R 9,4723 - R 15,4173 | 70 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.327 in
8.3 mm
|
1.26 in
32.0 mm
|
|
M8
|
0.472 in
12.0 mm
|
||
| R 20,31 - R 35,8696 | Request the lead time here |
0.551 in
14.0 mm
|
0.409 in
10.4 mm
|
1.575 in
40.0 mm
|
|
M10
|
0.551 in
14.0 mm
|
||
| R 4,0676 - R 7,41 | 50 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.244 in
6.2 mm
|
0.748 in
19.0 mm
|
|
M6
|
0.315 in
8.0 mm
|
||
| R 5,4188 - R 9,8989 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
0.984 in
25.0 mm
|
|
M6
|
0.394 in
10.0 mm
|
||
| R 9,4723 - R 15,4173 | Request the lead time here |
0.472 in
12.0 mm
|
0.327 in
8.3 mm
|
1.26 in
32.0 mm
|
|
M8
|
0.472 in
12.0 mm
|
||
| R 2,7307 - R 3,4987 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.268 in
6.8 mm
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
|
M5
|
0.268 in
6.8 mm
|
||
| R 9,4723 - R 15,4173 | Request the lead time here |
0.472 in
12.0 mm
|
0.409 in
10.4 mm
|
1.26 in
32.0 mm
|
|
M10
|
0.472 in
12.0 mm
|
||
| R 2,432 - R 3,1716 | Request the lead time here |
0.217 in
5.5 mm
|
0.205 in
5.2 mm
|
0.512 in
13.0 mm
|
|
M5
|
0.217 in
5.5 mm
|
||
| R 2,7307 - R 3,4987 | Request the lead time here |
0.268 in
6.8 mm
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
|
M5
|
0.268 in
6.8 mm
|
||
| R 2,1334 - R 2,9725 | Request the lead time here |
|
0.13 in
3.3 mm
|
0.394 in
10.0 mm
|
|
M3
|
0.165 in
4.2 mm
|
||
| R 2,432 - R 3,1716 | Request the lead time here |
0.217 in
5.5 mm
|
0.165 in
4.2 mm
|
0.512 in
13.0 mm
|
|
M4
|
0.217 in
5.5 mm
|
||
| R 20,31 - R 35,8696 | 40 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
0.409 in
10.4 mm
|
1.575 in
40.0 mm
|
|
M10
|
0.461 in
11.7 mm
|
||
| R 20,31 - R 35,8696 | Request the lead time here |
0.512 in
13.0 mm
|
0.26 in
6.6 mm
|
1.575 in
40.0 mm
|
|
M6
|
0.512 in
13.0 mm
|
||
| R 2,432 - R 3,1716 | Request the lead time here |
0.217 in
5.5 mm
|
0.165 in
4.2 mm
|
0.512 in
13.0 mm
|
|
M4
|
0.217 in
5.5 mm
|
||
| R 4,0676 - R 7,41 | 2493 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.244 in
6.2 mm
|
0.748 in
19.0 mm
|
|
M6
|
0.315 in
8.0 mm
|
||
| R 2,1334 - R 2,9725 | Request the lead time here |
|
0.13 in
3.3 mm
|
0.394 in
10.0 mm
|
|
M3
|
0.165 in
4.2 mm
|
||
| R 5,9308 - R 10,795 | Request the lead time here |
|
0.323 in
8.2 mm
|
0.866 in
22.0 mm
|
|
M8
|
0.354 in
9.0 mm
|
||
| R 2,432 - R 3,1716 | Request the lead time here |
0.217 in
5.5 mm
|
0.205 in
5.2 mm
|
0.512 in
13.0 mm
|
|
M5
|
0.217 in
5.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue