Menu Search

SAE Butt Weld Cover 79.4 mm Green LDPE - PCR

Essentra Part Number:

20750916

Manufacturer Part Number:

20750916

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 6,7083
500 - 2499 R 4,7916
2500 + R 4,3124
Standard pack: 500

Order in multiple of 50

Total price:

R 335,42

50 x R 6,7083

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Class Pressure Rating 6000
Nominal Pipe Size 2"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us